NVT2006PW Demo Board

Roll over image to zoom in

Product Details

Supported Devices

Analog and Mixed Signal

Voltage Level Translators

Features

Key Features

  • Simple to evaluate each NVT device without additional components
  • Easy to apply high-voltage VREFB/GND and Bn signals on right-hand side header
  • Easy to apply low-voltage VREFA/GND and An signals on left-hand side header

Connectivity

  • All Bn I/O pins on high-voltage right-hand side always have 10 kΩ pull up resistors to VREFB
  • All An I/O pins on low-voltage left-hand side with jumper option have 10 kΩ pull up resistors to VREFA
  • Jumper J1 (3 pins) to control NVT device enable (pin 2-3 on) or disable (pin 1-2 on)

Buy Options

OM13323-Image

Click to expand

  • $28.05USD
  • For a quantity of 1
    • Availability: Pending stock
Order from distributors

Documentation

Quick reference to our documentation types.

3 documents

Support

What do you need help with?