Type-C Protection IC, CC and SBU Protection, Type-C OVP IC | NXP Semiconductors

48 V Type-C CC and SBU Protection IC for USB PD3.1 EPR

Roll over image to zoom in

Block Diagram

NX48P0407

NX48P0407 Block Diagram

Features

  • CC/SBU Absolute Maximum Rating Voltage up to 60 V
  • CC Dead-battery mode Rd integrated by external pin connection
  • CC OVP Ron= ~250 mohm, with 3-dB bandwidth >20 MHz
  • SBU OVP Ron= ~3.6 ohm, with 3-dB bandwidth >200 MHz
  • Fast OVP Response < 60 ns
  • Clamping Voltage of CCx_HOST/SBUx_HOST
  • Standalone GPIO to Enable SBU path
  • IEC-61000-4-2 Contact ±8 k V ESD Protection
  • IEC-61000-4-5 Surge Protection up to +80 V
  • Ultra-low standby quiescent current ~40 uA
  • Package WQFN3x3-16

Buy/Parametrics

1 result

Include 0 NRND

Order

CAD Model

Application Voltage (V)

Channel

Status

Budgetary Price excluding tax

Package Type

Supply Voltage [Min to Max] (V)

VDC Absolute (Max) (V)

Isw (A)

RDSon (mohm)

48

1 x CC, 1 x SBU

Active

10K @ US$1.53

HVQFN16

2.5 to 5.5

60

1.5

250, 3600

N true 0 PSPNX48P0407en 2 Application Note Application Note t789 1 Data Sheet Data Sheet t520 1 en_US en_US en Data Sheet Data Sheet 1 1 1.0 English NX48P0407 - 48 V Type-C CC and SBU protection IC for USB PD EPR short data sheet 1725464257504687953096 PSP 180.8 KB None None documents None 1725464257504687953096 /docs/en/data-sheet/NX48P0407_SDS.pdf 180849 /docs/en/data-sheet/NX48P0407_SDS.pdf NX48P0407_SDS documents N N 2024-09-04 48 V Type-C CC and SBU protection IC for USB PD EPR /docs/en/data-sheet/NX48P0407_SDS.pdf /docs/en/data-sheet/NX48P0407_SDS.pdf Data Sheet N 980000996212993340 2024-10-21 pdf N en Aug 27, 2024 980000996212993340 Data Sheet Y N 48 V Type-C CC and SBU protection IC for USB PD EPR Application Note Application Note 1 2 1.0 English This application note discusses the NX48P0407 functions for general applications and the notes when testing this device. 1724861213774715639031 PSP 1.6 MB None None documents None 1724861213774715639031 /docs/en/application-note/AN14356.pdf 1604116 /docs/en/application-note/AN14356.pdf AN14356 documents N N 2024-08-28 NX48P0407 Application Note /docs/en/application-note/AN14356.pdf /docs/en/application-note/AN14356.pdf Application Note N 645036621402383989 2024-10-21 pdf N en Aug 26, 2024 645036621402383989 Application Note Y N NX48P0407 Application Note false 0 NX48P0407 downloads en true 1 Y PSP Y Y Application Note 1 /docs/en/application-note/AN14356.pdf 2024-08-28 1724861213774715639031 PSP 2 Aug 26, 2024 Application Note This application note discusses the NX48P0407 functions for general applications and the notes when testing this device. None /docs/en/application-note/AN14356.pdf English documents 1604116 None 645036621402383989 2024-10-21 N /docs/en/application-note/AN14356.pdf NX48P0407 Application Note /docs/en/application-note/AN14356.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N N NX48P0407 Application Note 1.6 MB AN14356 N 1724861213774715639031 Data Sheet 1 /docs/en/data-sheet/NX48P0407_SDS.pdf 2024-09-04 1725464257504687953096 PSP 1 Aug 27, 2024 Data Sheet NX48P0407 - 48 V Type-C CC and SBU protection IC for USB PD EPR short data sheet None /docs/en/data-sheet/NX48P0407_SDS.pdf English documents 180849 None 980000996212993340 2024-10-21 N /docs/en/data-sheet/NX48P0407_SDS.pdf 48 V Type-C CC and SBU protection IC for USB PD EPR /docs/en/data-sheet/NX48P0407_SDS.pdf documents 980000996212993340 Data Sheet N en None Y pdf 1.0 N N 48 V Type-C CC and SBU protection IC for USB PD EPR 180.8 KB NX48P0407_SDS N 1725464257504687953096 true Y Products

Documentation

Quick reference to our documentation types.

2 documents

Compact List

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history