PCA9451A Power Management IC for i.MX 93x/91x Application Processor

Roll over image to zoom in

Block Diagram

PCA9451A Power Management IC for i.MX 93x

PCA9451AFunctional Block Diagram

Features

Six High-Efficiency Step Down Regulators

  • One 4 A dual phase buck regulator with DVS feature and remote sense
  • One 2 A buck regulator with DVS feature and remote sense
  • One 3 A buck regulator
  • One 2 A buck regulator
  • One 1.5 A buck regulator

Three Linear Regulators

  • One low IQ 10 mA LDO
  • One 150 mA LDO
  • One 200 mA LDO

Key Features

  • 400 mA load switch with a built-in active discharge resistor
  • 32.768 kHz crystal oscillator driver and buffer output

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

6 documents

Compact List

Application Note (2)
Brochure (1)
Data Sheet (1)
Fact Sheet (1)
White Paper (1)

Design Files

Hardware

Quick reference to our board types.

1-5 of 6 hardware offerings

Show All

Engineering Services

1 engineering service

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?