FRDM i.MX 91 Development Board | NXP Semiconductors

FRDM i.MX 91 Development Board

Roll over image to zoom in

Block Diagram

FRDM i.MX 91 Development Board

FRDM-iMX91-BD

Supported Devices

Analog and Mixed Signal

Real-Time Clocks

Interfaces

General Purpose I/O (GPIO)

3.3 V / 5 V IO CAN Transceivers

Power Management

PMICs

Processors and Microcontrollers

i.MX 9 Processors

Features

Processor

  • i.MX 91 Applications Processor
  • Cortex-A55 @1.4G
  • EdgeLock® Secure Enclave

Memory​

  • 1 GB LPDDR4
  • 8 GB eMMC5.1
  • MicroSD slot
  • EEPROM

Display and Camera Interfaces​

  • Parallel RGB LCD interface (40-pin Expansion Interface)
  • Parallel Camera interface (40-pin Expansion Interface)

Wireless​

  • u-blox MAYA-W476-00B Tri-Radio Wi-Fi 6, Bluetooth LE 5.4, and 802.15.4 module
  • Dual-Band 2.4GHz / 5 GHz Wi-Fi
  • 802.15.4 radio supporting Thread and Zigbee
  • Matter over Wi-Fi and Thread

Audio

  • 3.5mm headphone jack for MQS support

Connectivity

  • USB2.0 Type-C connector
  • USB2.0 type A connector
  • GbE RJ45 x 2
  • CAN (HDR)
  • 40-pin(2x20)
  • Expansion Interface
  • I²C HDR
  • ADC HDR

Debug

  • SWD connector
  • UART via USB-Type C

Tools and OS Support

  • Linux®

More

Buy Options

FRDM-IMX91-Image

Click to expand

  • FRDM-IMX91
    Active

  • FRDM i.MX 91 Development Board.

  • $75.00 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types.

7 documents

Compact List

Release Note (1)
Supporting Information (2)
User Guide (3)
User Manual (1)

Design Resources

Related Hardware

Quick reference to our board types.

1-5 of 6 hardware offerings

Show All

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

4 software files

Note: For better experience, software downloads are recommended on desktop.

Training

1 training

Recently viewed products

There are no recently viewed products to display.