i.MX 93 Quick Start Evaluation Kit | NXP Semiconductors

i.MX 93 Quick Start Evaluation Kit

Roll over image to zoom in

Block Diagram

i.MX 93 Quick Start Evaluation Kit Block Diagram

i.MX 93 Quick Start Evaluation Kit Block Diagram

Features

Processor

  • i.MX 93 Applications Processor
  • Dual Cortex-A55 @1.7GHz
  • Cortex-M33 @250MHz
  • Arm® Ethos U-65 MicroNPU
  • EdgeLock® Secure Enclave

Memory

  • 2 GB LPDDR4X / LPDDR4
  • 16 GB eMMC5.1
  • Quad SPI Flash
  • MicroSD slot

Display and Camera Interfaces

  • Parallel RGB LCD (2x20 RPi)
  • Parallel Camera (2x20 RPi)

Wireless

  • M.2 KEY-E slot with WiFi / BT IEEE802.15.4 support

Audio

  • Audio HP Jack
  • Audio HAT board support
  • PDM MIC array support

Connectivity

  • USB C 2.0 connectors
  • GbE RJ45
  • CAN (HDR)
  • RPi 2X20 GPIO HDR
  • I²C HDR
  • ADC support
  • M.2 Key-E connector

Debug

  • JTAG connector
  • UART via USB C
  • Remote debug support

Sensors

  • I3C IMU support

Security

  • Tamper support

Tools and OS Support

  • Linux®
  • FreeRTOS

More

Buy Options

MCIMX93-QSB-Image

Click to expand

  • MCIMX93-QSB
    Active

  • i.MX 93 Quick Start Evaluation Kit.

  • $311.00 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 10
    • Shipping: Normally ships 1-2 business days
Order from distributors

Documentation

Quick reference to our documentation types.

2 documents

Compact List

Design Resources

Related Hardware

Quick reference to our board types.

4 hardware offerings

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

5 software files

Note: For better experience, software downloads are recommended on desktop.

Training

4 trainings

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.