Important: This page contains secure information about our products. Sign in to access authorized resources.
Important: This page contains secure information about our products.
View Secure InformationImportant: Authentication is required to view secure content.
reenter your passwordThe i.MX 7 series, part of the EdgeVerse™ edge computing platform, offers highly-integrated multimarket applications processors designed to enable secure and portable applications within the Internet of Things.
Choosing the right product just got easier. View all product finder tools.
Graphics | Comms | Interfaces | Security | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
Product | CPU | Memory | Packages |
2D Acceleration
|
3D Acceleration
|
MMC/SDIO
|
Gigabit Ethernet
|
HS USB OTG
|
PCIe
|
Display I/F
|
Advanced Security
|
IPM
|
i.MX 7ULP Ultra Low Power | Single Cortex-A7 @800 MHz + Cortex-M4 |
96 kB ROM 512 kB SRAM 256KB L2 Cache |
MAPBGA | 2 | 0 | 1 | MIPI | |||||
i.MX 7Solo Heterogeneous Processing | Single Cortex-A7 @800 MHz + Cortex-M4 @200 MHz |
96 kB ROM 256 kB SRAM 512KB L2 Cache |
MAPBGA | 3 | 1 | 1 | MIPI, Parallel | |||||
i.MX 7Dual High Performance | Dual Cortex-A7 @ up to 1.2 GHz + Cortex-M4 @200 MHz |
96 kB ROM 256 kB SRAM 512KB L2 Cache |
MAPBGA | 3 | 2 | 2 | EPD, MIPI, Parallel |
HS USB OTG 2.0 w/ PHY
Integrated Power Management
Heterogeneous domain computing (HDC) in the i.MX 7ULP application processor enables low-power designs to dynamically switch between high-performance and low-power modes depending on the use case.
i.MX 6 and i.MX 7 applications processors offer multicore Arm-based solutions for multimedia and display applications with scalability, high performance and low-power capabilities.
The i.MX 7Solo and i.MX 7Dual are highly integrated multimarket applications processors designed to enable secure and portable applications within the Internet of Things.
The i.MX 7ULP family is a highly integrated multimarket applications processor designed to enable ultra-low-power and secure, portable applications.