TM050RDH03-41 | NXP Semiconductors

Parallel LCD Display

Roll over image to zoom in

Block Diagram

TM050RDH03-41 Parallel LCD Display

TM050RDH03-41 Parallel LCD Display

Supported Devices

Processors and Microcontrollers

i.MX 9 Processors

Features

  • 2x20 EXPI
  • Size: 5.0 inch
  • Resolution: 800x480
  • Color Depth: 16.7M
  • LCM (W x H x D) (mm): 120.70x75.80x3.10

Buy Options

TM050RDH03-41-Image

Click to expand

  • TM050RDH03-41
    Active

  • Parallel LCD Display.

  • $222.59 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 23
    • Shipping: Normally ships 1-2 business days
Order from distributors

Related Hardware

Quick reference to our board types.

3 hardware offerings

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history