PF53 | 12 A / 8 A / 15 A ASIL D Automotive Core Supply | NXP Semiconductors

12 A / 8 A / 15 A Core Supply Regulator with AVP and Watchdog

Roll over image to zoom in

Block Diagram

PF53

PF53 Block Diagram

Features

Key Features

  • High-efficiency DC-DC converter
  • Programmable Adaptive Voltage Positioning (AVP)
  • High accuracy (+/-1%)
  • 1.5 uA Off Quiescent Current
  • 24-pin 3.5 x 4.5 FC-QFN package

System Features

  • OTP (One-time programmable) memory for flexible device configuration
  • High speed I²C interface (3.4 MHz)
  • PGOOD monitoring circuits
  • External clock synchronization
  • Frequency spread spectrum

Monitoring Circuits to Fit ASIL D Safety Level

  • Independent circuits to fit ASIL D safety level
  • Voltage monitoring with programmable fault reaction
  • Advanced thermal monitoring and protection
  • Programmable internal watchdog timer
  • I²C CRC and write protection mechanism
  • Analog built-in self-test (ABIST)

Programmability

  • Supplies, sequencing and specific functions can be programmed by one time programmable (OTP) memory
  • During development phase, customized OTP part can be programmed using the evaluation board
  • Custom OTP can be provided for production. Please contact your NXP sales channel (NXP or your distributor)
  • Custom OTP can be created using the GUI tool

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

3 documents

Compact List

Design Files

Quick reference to our design files types.

Hardware

Quick reference to our board types.

5 hardware offerings

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1 engineering service

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.