
BYLink System Power Platform
This platform facilitates the design of safe power management systems thanks to a portfolio of configurable and linkable devices. It simplifies complex power supply subsystems into a single smart solution.
Sign in for a personalized NXP experience.
Click over video to play
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
The PF8121 is a power management integrated circuit (PMIC) designed for high-performance consumer applications. This PMIC features seven high-efficiency buck converters and four linear regulators for powering the processor, memory and miscellaneous peripherals.
Built-in one-time programmable memory stores key startup configurations, drastically reducing external components typically used to set output voltage and sequence of external regulators. Regulator parameters are adjustable through high-speed I²C after startup offering flexibility for different system states.
Note: To see the product features close this window.
Part number | Target Market | NXP Processor | System comments | Safety Grade | Package | OTP ID |
---|---|---|---|---|---|---|
MC32PF8121A0EP | Consumer | N/A | Not programmed | N/A | HVQFN56 (E-type) 56 pin QFN, 0.5 mm pitch 8 mm x 8mm x 0.85 mm body | N/A |
MC32PF8121EUEP | Consumer | i.MX8M Mini | LPDDR4 Memory VIN > 4.0V | N/A | HVQFN56 (E-type) 56 pin QFN, 0.5 mm pitch 8 mm x 8mm x 0.85 mm body | EU |
MC32PF8121F1EP | Consumer | i.MX8M Mini | LPDDR4 Memory VIN > 3.3V | N/A | HVQFN56 (E-type) 56 pin QFN, 0.5 mm pitch 8 mm x 8mm x 0.85 mm body | F1 |
MC32PF8121F2EP | Consumer | i.MX8M Mini | DDR3L Memory (Ext. VTT) | N/A | HVQFN56 (E-type) 56 pin QFN, 0.5 mm pitch 8 mm x 8mm x 0.85 mm body | F2 |
SC32PF8121E8 | Consumer | i.MX8M Mini | LPDDR4 Memory | N/A | HVQFN56 (E-type) 56 pin QFN, 0.5 mm pitch 8 mm x 8mm x 0.85 mm body | E8 |
SC32PF8121EE | Consumer | i.MX8M Mini | DDR3L Memory | N/A | HVQFN56 (E-type) 56 pin QFN, 0.5 mm pitch 8 mm x 8mm x 0.85 mm body | EE |
SC32PF8121EK | Consumer | i.MX8M Mini | LPDDR4 Memory | N/A | HVQFN56 (E-type) 56 pin QFN, 0.5 mm pitch 8 mm x 8mm x 0.85 mm body | EK |
SC32PF8121F9 | Consumer | i.MX8M Mini | LPDDR4 Memory | N/A | HVQFN56 (E-type) 56 pin QFN, 0.5 mm pitch 8 mm x 8mm x 0.85 mm body | F9 |
This platform facilitates the design of safe power management systems thanks to a portfolio of configurable and linkable devices. It simplifies complex power supply subsystems into a single smart solution.
Participating products are available for a minimum of 10 years. Designated participating products developed for the automotive, telecom and medical segments are available for a minimum of 15 years.
i.MX 8M Mini - Arm® Cortex®-A53, Cortex-M4, Audio, Voice, Video
i.MX 8M Family - Arm® Cortex®-A53, Cortex-M4, Audio, Voice, Video
12-Channel Power Management Integrated Circuit (PMIC) for High-Performance Processing Applications
9-Channel Power Management Integrated Circuit (PMIC) for High-Performance Processing Applications
5 results
Include 0 NRND
Part | Order | CAD Model | Status | Budgetary Price excluding tax | MCU Supported | Supply Voltage [min] (V) | Supply Voltage [max] (V) | Output Current (A) | Number of Buck Regulators | Number of LDO | Switching Frequency LV Buck (MHz) | Number of Boost Regulators | Number of Channels | Battery Charger | Package Type | Ambient Operating Temperature (Min to Max) (℃) | Safety Level | Device Function | Interface and Input Control | Additional Features - Analog | Junction Temperature (Min to Max) (℃) | Development Tools |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Active | 1K @ US$3.11 | i.MX 8M Mini | 2.7 | 5.5 | 10 | 7 | 4 | 2, 3 | 0 | 12 | coin cell battery | HVQFN56 | -40 to 85 | QM | PMICs for high performance applications processor, configurable PMICs | I2C | AMUX, Frequency Tuning, Multi-Phase, Spread Spectrum, Voltage Monitoring | -40 to 150 | KITPF8100FRDMEVM | |||
Active | 1K @ US$3.11 | i.MX 8M Mini | 2.7 | 5.5 | 10 | 7 | 4 | 2, 3 | 0 | 12 | coin cell battery | HVQFN56 | -40 to 85 | QM | PMICs for high performance applications processor, configurable PMICs | I2C | AMUX, Frequency Tuning, Multi-Phase, Spread Spectrum, Voltage Monitoring | -40 to 150 | KITPF8100FRDMEVM | |||
Active | 1K @ US$3.11 | i.MX 8M Mini | 2.7 | 5.5 | 10 | 7 | 4 | 2, 3 | 0 | 12 | coin cell battery | HVQFN56 | -40 to 85 | QM | PMICs for high performance applications processor, configurable PMICs | I2C | AMUX, Frequency Tuning, Multi-Phase, Spread Spectrum, Voltage Monitoring | -40 to 150 | KITPF8100FRDMEVM | |||
Active | 1K @ US$3.11 | i.MX 8M Mini | 2.7 | 5.5 | 10 | 7 | 4 | 2, 3 | 0 | 12 | coin cell battery | HVQFN56 | -40 to 85 | QM | PMICs for high performance applications processor, configurable PMICs | I2C | AMUX, Frequency Tuning, Multi-Phase, Spread Spectrum, Voltage Monitoring | -40 to 150 | KITPF8100FRDMEVM | |||
Active | — | — | 2.7 | 5.5 | — | — | — | — | — | — | — | HVQFN56 | — | QM | — | — | — | — | — |
PF8121
Quick reference to our documentation types.
9 documents
Compact List
There are no results for this selection.
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
9 documents
Compact List
Receive the full breakdown. See the product footprint and more in the eCad file.
2 hardware offerings
Sign in to access authorized secure files. Learn more about secure access rights.
2 hardware offerings
Quick reference to our software types.
3 software files
Note: For better experience, software downloads are recommended on desktop.
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
3 software files
Note: For better experience, software downloads are recommended on desktop.
3 engineering services
There are no results for this selection.
There are no results for this selection.
To find additional partner offerings that support this product, visit our Partner Marketplace.
There are no recently viewed products to display.
View or edit your browsing historyHelp us improve your experience on our site. We invite you to take our five-question survey.