PF1510 | PMIC for Low Power Application Processors | NXP Semiconductors

Power Management Integrated Circuit (PMIC) for Low Power Application Processors

Roll over image to zoom in

Block Diagram

PF1510

PF1510 Block Diagram

Features

General Features

  • Input voltage VIN from 5 V bus, USB or AC adapter (4.1 V to 6.0 V)
  • Linear front-end input LDO (1500 mA input limit)
  • Up to 6.5 V input operating range
  • Ambient temperature range −40 °C to 105 °C
  • VIN can withstand transient and DC inputs from 0 V up to +22 V
  • 3 Buck converters
  • 3 LDO regulators
  • LDO/switch supply
  • RTC supply VSNVS 3.0 V, 2.0 mA
  • Coin cell charger
  • DDR memory reference voltage, VREFDDR, 0.5 to 0.9 V, 10 mA
  • OTP (One time programmable) memory for device configuration
  • User programmable start-up sequence, timing, soft-start and power-down sequence
  • Programmable regulator output voltages
  • I²C interface and input control
  • User programmable standby, sleep/low-power, and Off (REGS_DISABLE) modes
  • Output current 1 A
  • i.MX6UL, i.MX6UL/6ULL w/ DDR3, i.MX6UL/6ULL w/ DDR3L, i.MX6ULL, i.MX6UL w LPDDR2, i.MX7ULP and i.MX7ULP w/ LPDDR3 MCU supported

Buy/Parametrics

1-10 of 16 results

Include 0 NRND

Order

CAD Model

Status

Budgetary Price excluding tax

MCU Supported

Supply Voltage [min] (V)

Supply Voltage [max] (V)

Output Current (A)

Number of Buck Regulators

Number of LDO

Switching Frequency LV Buck (MHz)

Number of Boost Regulators

Number of Channels

IQ (μA)

Battery Charger

Package Type

Ambient Operating Temperature (Min to Max) (℃)

Safety Level

Device Function

Interface and Input Control

Additional Features - Analog

Junction Temperature (Min to Max) (℃)

Development Tools

Active

1K @ US$1.99

Not Programmed

2.5

6

1

3

3

2

0

8

1

coin cell battery

HVQFN40

-40 to 105

QM

Ultra Low power PMIC

I2C

DDR Ref, Power Sequencing, Sleep Mode

-40 to 125

FRDM-PF1550EVM

Active

1K @ US$1.72

i.MX6UL, i.MX6ULL, i.MX7ULP

2.5

6

1

3

3

2

0

8

1

coin cell battery

HVQFN40

-40 to 105

QM

Ultra Low power PMIC

I2C

DDR Ref, Power Sequencing, Sleep Mode

-40 to 125

FRDM-PF1550EVM

Active

1K @ US$1.72

i.MX7ULP w/ LPDDR3

2.5

6

1

3

3

2

0

8

1

coin cell battery

HVQFN40

-40 to 105

QM

Ultra Low power PMIC

I2C

DDR Ref, Power Sequencing, Sleep Mode

-40 to 125

FRDM-PF1550EVM

Active

1K @ US$1.72

i.MX6UL/6ULL w/ DDR3L

2.5

6

1

3

3

2

0

8

1

coin cell battery

HVQFN40

-40 to 105

QM

Ultra Low power PMIC

I2C

DDR Ref, Power Sequencing, Sleep Mode

-40 to 125

FRDM-PF1550EVM

Active

1K @ US$1.72

i.MX7ULP w/ LPDDR3

2.5

6

1

3

3

2

0

8

1

coin cell battery

HVQFN40

-40 to 105

QM

Ultra Low power PMIC

I2C

DDR Ref, Power Sequencing, Sleep Mode

-40 to 125

FRDM-PF1550EVM

Active

1K @ US$1.72

i.MX6UL/6ULL w/ DDR3

2.5

6

1

3

3

2

0

8

1

coin cell battery

HVQFN40

-40 to 105

QM

Ultra Low power PMIC

I2C

DDR Ref, Power Sequencing, Sleep Mode

-40 to 125

FRDM-PF1550EVM

Active

1K @ US$1.72

i.MX6UL/6ULL w/ DDR3L

2.5

6

1

3

3

2

0

8

1

coin cell battery

HVQFN40

-40 to 105

QM

Ultra Low power PMIC

I2C

DDR Ref, Power Sequencing, Sleep Mode

-40 to 125

FRDM-PF1550EVM

Active

1K @ US$1.72

i.MX6UL w LPDDR2

2.5

6

1

3

3

2

0

8

1

coin cell battery

HVQFN40

-40 to 105

QM

Ultra Low power PMIC

I2C

DDR Ref, Power Sequencing, Sleep Mode

-40 to 125

FRDM-PF1550EVM

Active

1K @ US$1.99

Not Programmed

2.5

6

1

3

3

2

0

8

1

coin cell battery

HVQFN40

-40 to 105

QM

Ultra Low power PMIC

I2C

DDR Ref, Power Sequencing, Sleep Mode

-40 to 125

FRDM-PF1550EVM

Active

1K @ US$1.92

i.MX6UL, i.MX6ULL, i.MX7ULP

2.5

6

1

3

3

2

0

8

1

coin cell battery

HVQFN40

-40 to 105

QM

Ultra Low power PMIC

I2C

DDR Ref, Power Sequencing, Sleep Mode

-40 to 125

FRDM-PF1550EVM

N true 0 PSPPF1510en 4 Application Note Application Note t789 1 Brochure Brochure t518 1 Data Sheet Data Sheet t520 1 White Paper White Paper t530 1 en_US en_US en Data Sheet Data Sheet 1 1 4.0 English The PF1510 is a power management integrated circuit (PMIC) designed specifically for use with i.MX processors on low-power portable, smart wearable and Internet-of-Things (IoT) applications. 1527112015508712775000 PSP 986.5 KB None None documents None 1527112015508712775000 /docs/en/data-sheet/PF1510.pdf 986524 /docs/en/data-sheet/PF1510.pdf PF1510 documents N N 2018-05-23 PF1510, Power management integrated circuit (PMIC) for low power application processors - Data sheet /docs/en/data-sheet/PF1510.pdf /docs/en/data-sheet/PF1510.pdf Data Sheet N 980000996212993340 2023-08-31 pdf N en Mar 5, 2021 980000996212993340 Data Sheet Y N PF1510, Power management integrated circuit (PMIC) for low power application processors - Data sheet Application Note Application Note 1 2 1 English Learn how to power iMX6 processors with NXP PMICs 1604613188415714326231 PSP 263.9 KB Registration without Disclaimer None documents Extended 1604613188415714326231 /secured/assets/documents/en/application-note/AN12992.pdf 263891 /secured/assets/documents/en/application-note/AN12992.pdf AN12992 documents Y N 2020-11-05 AN12992, Power iMX6 processors with NXP PMIC - Application Note /webapp/Download?colCode=AN12992 /secured/assets/documents/en/application-note/AN12992.pdf Application Note N 645036621402383989 2023-06-18 pdf Y en Nov 5, 2020 645036621402383989 Application Note Y N AN12992, Power iMX6 processors with NXP PMIC - Application Note Brochure Brochure 1 3 4 Japanese NXPのPMICは、i.MXアプリケーション、プロセッサ、ネットワーキング、その他のプロセッサ向けに、スケーラブルで堅牢な実績のあるプラットフォーム・ソリューションを提供します。 1455566973736725260918ja PSP 505.9 KB None None documents None 1455566973736725260918 /docs/ja/brochure/PMICBRA4.pdf 505864 /docs/ja/brochure/PMICBRA4.pdf PMICBRA4 documents N N 2016-10-31 Power Management Integrated Circuits Brochure /docs/ja/brochure/PMICBRA4.pdf /docs/ja/brochure/PMICBRA4.pdf Brochure N 712453003803778552 2025-02-19 ja Nov 1, 2023 712453003803778552 Brochure Y N パワー・マネジメント集積回路 (PMIC) – パンフレット 6 English Power management integrated circuits are designed to offer optimum integration for a wide range of devices. 1455566973736725260918 PSP 505.9 KB None None documents None 1455566973736725260918 /docs/en/brochure/PMICBRA4.pdf 505864 /docs/en/brochure/PMICBRA4.pdf PMICBRA4 documents N N 2016-10-31 Power Management Integrated Circuits Brochure /docs/en/brochure/PMICBRA4.pdf /docs/en/brochure/PMICBRA4.pdf Brochure N 712453003803778552 2025-02-19 pdf N en Sep 6, 2024 712453003803778552 Brochure Y N Power Management Integrated Circuits Brochure White Paper White Paper 1 4 0 Chinese 软件定义汽车的电源架构由系统基础芯片(SBC)和/或电源管理集成电路(PMIC)进行管理,尽管驾驶员看不见,但电源架构不可或缺。每个组件的电源都构成了复杂的挑战,需要同样复杂的解决方案。 1718053785186698755373zh PSP 212.9 KB Registration without Disclaimer None documents Extended 1718053785186698755373 /secured/assets/documents/zh/white-paper/PMICWPA4.pdf 212885 /secured/assets/documents/zh/white-paper/PMICWPA4.pdf PMICWPA4 documents Y N 2024-06-10 Powering the Ambition of Software-Defined Vehicles White Paper /secured/assets/documents/zh/white-paper/PMICWPA4.pdf https://www.nxp.com.cn/webapp/Download?colCode=PMICWPA4&docLang=zh White Paper N 918633085541740938 2025-02-19 zh Jun 10, 2024 918633085541740938 White Paper Y N 驱动软件定义汽车 0 English While entirely invisible to the driver, the software-defined vehicle’s power architecture, orchestrated through System Basis Chips (SBCs) and/or Power Management Integrated Circuits (PMICs), is fundamental. The power supply for every component poses sophisticated challenges which require equally sophisticated solutions. 1718053785186698755373 PSP 212.9 KB Registration without Disclaimer None documents Extended 1718053785186698755373 /secured/assets/documents/en/white-paper/PMICWPA4.pdf 212885 /secured/assets/documents/en/white-paper/PMICWPA4.pdf PMICWPA4 documents Y N 2024-06-10 Powering the Ambition of Software-Defined Vehicles White Paper /webapp/Download?colCode=PMICWPA4 /secured/assets/documents/en/white-paper/PMICWPA4.pdf White Paper N 918633085541740938 2025-02-19 pdf Y en Jun 10, 2024 918633085541740938 White Paper Y N Powering the Ambition of Software-Defined Vehicles White Paper false 0 PF1510 downloads en true 1 Y PSP Y Y Application Note 1 /secured/assets/documents/en/application-note/AN12992.pdf 2020-11-05 1604613188415714326231 PSP 2 Nov 5, 2020 Application Note Learn how to power iMX6 processors with NXP PMICs Registration without Disclaimer /secured/assets/documents/en/application-note/AN12992.pdf English documents 263891 None 645036621402383989 2023-06-18 Y /webapp/Download?colCode=AN12992 AN12992, Power iMX6 processors with NXP PMIC - Application Note /secured/assets/documents/en/application-note/AN12992.pdf documents 645036621402383989 Application Note N en Extended Y pdf 1 Y N AN12992, Power iMX6 processors with NXP PMIC - Application Note 263.9 KB AN12992 N 1604613188415714326231 Brochure 1 /docs/en/brochure/PMICBRA4.pdf 2016-10-31 1455566973736725260918 PSP 3 Sep 6, 2024 Brochure Power management integrated circuits are designed to offer optimum integration for a wide range of devices. None /docs/en/brochure/PMICBRA4.pdf English documents 505864 None 712453003803778552 2025-02-19 N /docs/en/brochure/PMICBRA4.pdf Power Management Integrated Circuits Brochure /docs/en/brochure/PMICBRA4.pdf documents 712453003803778552 Brochure N en None Y pdf 6 N N Power Management Integrated Circuits Brochure 505.9 KB PMICBRA4 N 1455566973736725260918 Data Sheet 1 /docs/en/data-sheet/PF1510.pdf 2018-05-23 1527112015508712775000 PSP 1 Mar 5, 2021 Data Sheet The PF1510 is a power management integrated circuit (PMIC) designed specifically for use with i.MX processors on low-power portable, smart wearable and Internet-of-Things (IoT) applications. None /docs/en/data-sheet/PF1510.pdf English documents 986524 None 980000996212993340 2023-08-31 N /docs/en/data-sheet/PF1510.pdf PF1510, Power management integrated circuit (PMIC) for low power application processors - Data sheet /docs/en/data-sheet/PF1510.pdf documents 980000996212993340 Data Sheet N en None Y pdf 4.0 N N PF1510, Power management integrated circuit (PMIC) for low power application processors - Data sheet 986.5 KB PF1510 N 1527112015508712775000 White Paper 1 /secured/assets/documents/en/white-paper/PMICWPA4.pdf 2024-06-10 1718053785186698755373 PSP 4 Jun 10, 2024 White Paper While entirely invisible to the driver, the software-defined vehicle’s power architecture, orchestrated through System Basis Chips (SBCs) and/or Power Management Integrated Circuits (PMICs), is fundamental. The power supply for every component poses sophisticated challenges which require equally sophisticated solutions. Registration without Disclaimer /secured/assets/documents/en/white-paper/PMICWPA4.pdf English documents 212885 None 918633085541740938 2025-02-19 Y /webapp/Download?colCode=PMICWPA4 Powering the Ambition of Software-Defined Vehicles White Paper /secured/assets/documents/en/white-paper/PMICWPA4.pdf documents 918633085541740938 White Paper N en Extended Y pdf 0 Y N Powering the Ambition of Software-Defined Vehicles White Paper 212.9 KB PMICWPA4 N 1718053785186698755373 true Y Products

Documentation

Quick reference to our documentation types.

4 documents

Compact List

Design Files

Hardware

Quick reference to our board types.

1 hardware offering

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

3 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history