Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HVQFN40: HVQFN40, plastic, thermally enhanced very thin quad flat, non-leaded package; 40 terminals; 0.4 mm pitch; 5 mm x 5 mm x 0.85 mm body
12NC: 935371867557
Details
Order
Normally ships in 1-2 business days.
Order from distributors12NC: 935371867528
Details
Order
Parameter | Value |
---|---|
MCU Supported | i.MX6UL w LPDDR2 |
Supply Voltage [min] (V) | 2.5 |
Supply Voltage [max] (V) | 6 |
Output Current (A) | 1 |
Number of Buck Regulators | 3 |
Number of LDO | 3 |
Switching Frequency LV Buck (MHz) | 2 |
Number of Boost Regulators | 0 |
Number of Channels | 8 |
Parameter | Value |
---|---|
IQ (μA) | 1 |
Battery Charger | coin cell battery |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 105 |
Safety Level | QM |
Device Function | Ultra Low power PMIC |
Interface and Input Control | I2C |
Additional Features - Analog | DDR Ref, Power Sequencing, Sleep Mode |
Junction Temperature (Min to Max) (℃) | -40 to 125 |
Development Tools | FRDM-PF1550EVM |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MC32PF1510A7EP(935371867557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e4 | REACH SVHC | 60.0 | |
MC32PF1510A7EPR2(935371867528) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e4 | REACH SVHC | 60.0 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MC32PF1510A7EP (935371867557) | No | 3 | 260 | 40 | |||
MC32PF1510A7EPR2 (935371867528) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
MC32PF1510A7EP (935371867557) | 854239 |
MC32PF1510A7EPR2 (935371867528) | 854239 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MC32PF1510A7EP (935371867557) | 2025-04-16 | 2025-05-26 | 202504006I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MC32PF1510A7EPR2 (935371867528) | ||||
MC32PF1510A7EP (935371867557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MC32PF1510A7EPR2 (935371867528) | ||||
MC32PF1510A7EP (935371867557) | 2019-07-27 | 2019-07-28 | 201904034I | PF1510 Data Sheet Update to Rev 2.0 |
MC32PF1510A7EPR2 (935371867528) |
The PF1510 is a power management IC (PMIC) designed specifically for use with i.MX processors on low-power portable, smart wearable and internet-of-things (IoT) applications.
It is also capable of providing full power solution to i.MX 7ULP, i.MX 6SL, 6UL, 6ULL and 6SX processors.
With three high-efficiency buck converters, three linear regulators, DDR reference and RTC supply, the PF1510 can provide power for a complete system, including application processors, memory and system peripherals. The PF1510 is available in power efficient, space-saving 5 x 5 mm QFN package.