MC34PF1510A7EP Product Information|NXP

Features


Power Management IC, 3 Buck Regs, 3 LDO Regs, 40 QFN, Tray

Package


HVQFN40: HVQFN40, plastic, thermally enhanced very thin quad flat, non-leaded package; 40 terminals; 0.4 mm pitch; 5 mm x 5 mm x 0.85 mm body

Buy Options

Operating Features

ParameterValue
MCU Supported
i.MX6UL w LPDDR2
Supply Voltage [min] (V)
2.5
Supply Voltage [max] (V)
6
Output Current (A)
1
Number of Buck Regulators
3
Number of LDO
3
Switching Frequency LV Buck (MHz)
2
Number of Boost Regulators
0
Number of Channels
8
ParameterValue
IQ (μA)
1
Battery Charger
coin cell battery
Ambient Operating Temperature (Min to Max) (℃)
-40 to 105
Safety Level
QM
Device Function
Ultra Low power PMIC
Additional Features - Analog
DDR Ref, Power Sequencing, Sleep Mode
Junction Temperature (Min to Max) (℃)
-40 to 125
Development Tools
FRDM-PF1550EVM

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MC34PF1510A7EP(935371915557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e4
REACH SVHC
60.0
MC34PF1510A7EPR2(935371915528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e4
REACH SVHC
60.0

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MC34PF1510A7EP
(935371915557)
No
3
260
40
MC34PF1510A7EPR2
(935371915528)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
MC34PF1510A7EP
(935371915557)
854239
MC34PF1510A7EPR2
(935371915528)
854239

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MC34PF1510A7EP
(935371915557)
2025-04-162025-05-26202504006IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MC34PF1510A7EPR2
(935371915528)
MC34PF1510A7EP
(935371915557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MC34PF1510A7EPR2
(935371915528)
MC34PF1510A7EP
(935371915557)
2019-07-272019-07-28201904034IPF1510 Data Sheet Update to Rev 2.0
MC34PF1510A7EPR2
(935371915528)

More about PF1510

The PF1510 is a power management IC (PMIC) designed specifically for use with i.MX processors on low-power portable, smart wearable and internet-of-things (IoT) applications.

It is also capable of providing full power solution to i.MX 7ULP, i.MX 6SL, 6UL, 6ULL and 6SX processors.

With three high-efficiency buck converters, three linear regulators, DDR reference and RTC supply, the PF1510 can provide power for a complete system, including application processors, memory and system peripherals. The PF1510 is available in power efficient, space-saving 5 x 5 mm QFN package.