Power Management IC (PMIC) for i.MX35/51 | NXP Semiconductors

Power Management IC (PMIC) for i.MX35/51

Roll over image to zoom in

Block Diagram

Freescale MC13892 PMIC

MC13892 Block Diagram

Features

Key Features

  • Battery charger system for wall charging and USB charging
  • 10-bit ADC for monitoring battery and other inputs, plus a coulomb counter support module
  • 4 adjustable output buck converters for direct supply of the processor core and memory
  • 12 adjustable output LDOs with internal and external pass devices
  • 2 boost converters for supplying LCD backlight and RGB LEDs
  • Serial backlight drivers for displays and keypad, plus RGB LED drivers
  • Power control logic with processor interface aand event detection
  • Real-time clock and crystal oscillator circuitry, with coin cell backup and support for external secure real-time clock on a companion system processor IC
  • Touch screen interface
  • Output current: 2 A
  • SPI / I²C bus interface for control and register access
  • i.MX27, i.MX35, i.MX37 and i.MX51 MCU's supported

Buy/Parametrics

4 results

Include 0 NRND

Order

CAD Model

Status

Budgetary Price excluding tax

MCU Supported

Supply Voltage [min] (V)

Supply Voltage [max] (V)

Output Current (A)

Number of Buck Regulators

Number of LDO

Switching Frequency LV Buck (MHz)

Number of Boost Regulators

Number of Channels

Battery Charger

Package Type

Ambient Operating Temperature (Min to Max) (℃)

Safety Level

Device Function

Interface and Input Control

Additional Features - Analog

Junction Temperature (Min to Max) (℃)

Development Tools

Active

1K @ US$4.80

i.MX27, i.MX35, i.MX37, i.MX51

2.8

4.65

2

4

12

2

1

18

Li-ion battery

TFBGA139

-40 to 85

QM

PMICs for i.MX processors

I2C

10 bit GP ADC, 3 zone LED/RGB drivers, 8 ch with 3 GPO ADC inputs, Mux and scaling circuitry

-40 to 125

KIT13892VKEVBEJ

Active

1K @ US$4.80

i.MX27, i.MX35, i.MX37, i.MX51

2.8

4.65

2

4

12

2

1

18

Li-ion battery

LFBGA186

-40 to 85

QM

PMICs for i.MX processors

I2C

10 bit GP ADC, 3 zone LED/RGB drivers, 8 ch with 3 GPO ADC inputs, Mux and scaling circuitry

-40 to 125

KIT13892VKEVBEJ

Active

1K @ US$4.80

i.MX27, i.MX35, i.MX37, i.MX51

2.8

4.65

2

4

12

2

1

18

Li-ion battery

TFBGA139

-40 to 85

QM

PMICs for i.MX processors

I2C

10 bit GP ADC, 3 zone LED/RGB drivers, 8 ch with 3 GPO ADC inputs, Mux and scaling circuitry

-40 to 125

KIT13892VKEVBEJ

Active

1K @ US$4.80

i.MX27, i.MX35, i.MX37, i.MX51

2.8

4.65

2

4

12

2

1

18

Li-ion battery

LFBGA186

-40 to 85

QM

PMICs for i.MX processors

I2C

10 bit GP ADC, 3 zone LED/RGB drivers, 8 ch with 3 GPO ADC inputs, Mux and scaling circuitry

-40 to 125

KIT13892VKEVBEJ

N true 0 PSPMC13892en 11 Application Note Application Note t789 5 Brochure Brochure t518 1 Data Sheet Data Sheet t520 1 Errata Errata t522 1 User Guide User Guide t792 1 White Paper White Paper t530 2 en_US 4 1 19.0 English The MC13892 is a Power Management Integrated Circuit (PMIC) designed specifically for use with the i.MX35 and i.MX51 families. It is also compatible with the i.MX27, i.MX31, and i.MX37 application processors targeting netbooks, ebooks, smart mobile devices, smart phones, personal media players, and portable navigation devices. This device is powered by SMARTMOS<sup>&#174;</sup> technology. 1255383433495711729124 PSP 10.7 MB None None documents None 1255383433495711729124 /docs/en/data-sheet/MC13892.pdf 10718760 /docs/en/data-sheet/MC13892.pdf MC13892 N N 2016-10-31 MC13892, Power Management Integrated Circuit (PMIC) for i.MX35/51 - Data Sheet /docs/en/data-sheet/MC13892.pdf /docs/en/data-sheet/MC13892.pdf Data Sheet N Y 980000996212993340 2022-12-07 pdf N en May 1, 2014 Data Sheet t520 Data Sheet Data Sheet Y N MC13892, Power Management Integrated Circuit (PMIC) for i.MX35/51 - Data Sheet 2 3.0 English This document is intended to show how to design a schematic using the MC13892, by describing the functionality of each one of its pins, as well as how to connect them for a specific application. 1255974719730705039792 PSP 434.2 KB Registration without Disclaimer None documents Extended 1255974719730705039792 /secured/assets/documents/en/application-note/AN3867.pdf 434218 /secured/assets/documents/en/application-note/AN3867.pdf AN3867 Y N 2016-10-31 AN3867, MC13892 Functional Pin Description - Application Note /webapp/Download?colCode=AN3867 /secured/assets/documents/en/application-note/AN3867.pdf Application Note N Y 645036621402383989 2022-12-07 pdf Y en Apr 3, 2013 Application Note t789 Application Note Application Note Y N AN3867, MC13892 Functional Pin Description - Application Note 3 10.0 English MC13892, Silicon Errata 1267221473862698765518 PSP 180.0 KB None None documents None 1267221473862698765518 /docs/en/errata/MC13892ER.pdf 180003 /docs/en/errata/MC13892ER.pdf MC13892ER N N 2016-10-31 MC13892, Silicon Errata /docs/en/errata/MC13892ER.pdf /docs/en/errata/MC13892ER.pdf Errata N Y 155452329886410597 2022-12-07 pdf N en Apr 17, 2012 Errata t522 Errata Errata Y N MC13892, Silicon Errata 4 2.0 English This document explains the basics of the charger operation of MC13892 (PMIC for i.MX series), and provides a checklist for charger troubleshooting that can be used during the design stage. 1288040454758722882618 PSP 592.9 KB Registration without Disclaimer None documents Extended 1288040454758722882618 /secured/assets/documents/en/application-note/AN4227.pdf 592929 /secured/assets/documents/en/application-note/AN4227.pdf AN4227 Y N 2016-10-31 AN4227, MC13892 Charger Operation /webapp/Download?colCode=AN4227 /secured/assets/documents/en/application-note/AN4227.pdf Application Note N Y 645036621402383989 2022-12-07 pdf Y en Aug 22, 2011 Application Note t789 Application Note Application Note Y N AN4227, MC13892 Charger Operation false en_US en Application Note Application Note 3 5 4 English This application note provides guidelines for the handling and assembly of NXP Molded Array Process Ball Grid Array (MAPBGA) packages during printed circuit board (PCB) assembly. 1408133557835745615366 PSP 1.7 MB Registration without Disclaimer None documents Extended 1408133557835745615366 /secured/assets/documents/en/application-note/AN4982.pdf 1653231 /secured/assets/documents/en/application-note/AN4982.pdf AN4982 documents Y N 2016-10-31 AN4982, Assembly guidelines for molded array process ball grid array package - Application Note /webapp/Download?colCode=AN4982 /secured/assets/documents/en/application-note/AN4982.pdf Application Note N 645036621402383989 2022-12-07 pdf Y en Dec 9, 2020 645036621402383989 Application Note Y N AN4982, Assembly guidelines for molded array process ball grid array package - Application Note 6 2.0 English Layout guidelines for the MC13892 PCB 1268324352269727487403 PSP 815.3 KB Registration without Disclaimer None documents Extended 1268324352269727487403 /secured/assets/documents/en/application-note/AN3964.pdf 815280 /secured/assets/documents/en/application-note/AN3964.pdf AN3964 documents Y N 2016-10-31 MC13892, Layout Guidelines - Application Note /webapp/Download?colCode=AN3964 /secured/assets/documents/en/application-note/AN3964.pdf Application Note N 645036621402383989 2022-12-07 pdf Y en Apr 19, 2013 645036621402383989 Application Note Y N MC13892, Layout Guidelines - Application Note 7 1.0 English AN4603: The present document is intended to teach the reader how to supply the power management to the i.MX50x family of processors using either the NXP MC13892 or the MC34709 as the main power management device. 1357341562492725315940 PSP 2.4 MB Registration without Disclaimer None documents Extended 1357341562492725315940 /secured/assets/documents/en/application-note/AN4603.pdf 2414282 /secured/assets/documents/en/application-note/AN4603.pdf AN4603 documents Y N 2016-10-31 AN4603, Power Management Design Guidelines for the i.MX50x Family of Microprocessors - Application Note /webapp/Download?colCode=AN4603 /secured/assets/documents/en/application-note/AN4603.pdf Application Note N 645036621402383989 2022-12-07 pdf Y en Dec 24, 2012 645036621402383989 Application Note Y N AN4603, Power Management Design Guidelines for the i.MX50x Family of Microprocessors - Application Note User Guide User Guide 1 8 4.0 English This EVB shows the functionality of the MC13892JVxx device set up under specific operation parameters. The MC13892 is a Power Management Integrated Circuit (PMIC) component for NXP&#8217;s i.MX51, i.MX37, i.MX35, and i.MX27 application processors, targeting netbooks, ebooks, mobile internet devices, smart phones, personal media players, and personal navigation devices. For evaluation purposes this KIT13892KVXXEVBE comes with the KITUSBCOMDGLEVME board for communication and control purposes. 1292364288736743943724 PSP 10.4 MB Registration without Disclaimer None documents Extended 1292364288736743943724 /secured/assets/documents/en/user-guide/KT13892UG.pdf 10402626 /secured/assets/documents/en/user-guide/KT13892UG.pdf KT13892UG documents Y N 2016-10-31 KT13892UG, MC13892 Evaluation Board Supports KIT13892VKEVBEJ and KIT13892VLEVBEJ - User’s Guide /webapp/Download?colCode=KT13892UG /secured/assets/documents/en/user-guide/KT13892UG.pdf User Guide N 132339537837198660 2022-12-07 pdf Y en Aug 14, 2014 132339537837198660 User Guide Y N KT13892UG, MC13892 Evaluation Board Supports KIT13892VKEVBEJ and KIT13892VLEVBEJ - User’s Guide Brochure Brochure 1 9 4 Japanese NXPのPMICは、i.MXアプリケーション、プロセッサ、ネットワーキング、その他のプロセッサ向けに、スケーラブルで堅牢な実績のあるプラットフォーム・ソリューションを提供します。 1455566973736725260918ja PSP 505.9 KB None None documents None 1455566973736725260918 /docs/ja/brochure/PMICBRA4.pdf 505864 /docs/ja/brochure/PMICBRA4.pdf PMICBRA4 documents N N 2016-10-31 Power Management Integrated Circuits Brochure /docs/ja/brochure/PMICBRA4.pdf /docs/ja/brochure/PMICBRA4.pdf Brochure N 712453003803778552 2025-02-19 ja Nov 1, 2023 712453003803778552 Brochure Y N パワー・マネジメント集積回路 (PMIC) – パンフレット 6 English Power management integrated circuits are designed to offer optimum integration for a wide range of devices. 1455566973736725260918 PSP 505.9 KB None None documents None 1455566973736725260918 /docs/en/brochure/PMICBRA4.pdf 505864 /docs/en/brochure/PMICBRA4.pdf PMICBRA4 documents N N 2016-10-31 Power Management Integrated Circuits Brochure /docs/en/brochure/PMICBRA4.pdf /docs/en/brochure/PMICBRA4.pdf Brochure N 712453003803778552 2025-02-19 pdf N en Sep 6, 2024 712453003803778552 Brochure Y N Power Management Integrated Circuits Brochure White Paper White Paper 2 10 0 Chinese 软件定义汽车的电源架构由系统基础芯片(SBC)和/或电源管理集成电路(PMIC)进行管理,尽管驾驶员看不见,但电源架构不可或缺。每个组件的电源都构成了复杂的挑战,需要同样复杂的解决方案。 1718053785186698755373zh PSP 212.9 KB Registration without Disclaimer None documents Extended 1718053785186698755373 /secured/assets/documents/zh/white-paper/PMICWPA4.pdf 212885 /secured/assets/documents/zh/white-paper/PMICWPA4.pdf PMICWPA4 documents Y N 2024-06-10 Powering the Ambition of Software-Defined Vehicles White Paper /secured/assets/documents/zh/white-paper/PMICWPA4.pdf https://www.nxp.com.cn/webapp/Download?colCode=PMICWPA4&docLang=zh White Paper N 918633085541740938 2025-02-19 zh Jun 10, 2024 918633085541740938 White Paper Y N 驱动软件定义汽车 0 English While entirely invisible to the driver, the software-defined vehicle’s power architecture, orchestrated through System Basis Chips (SBCs) and/or Power Management Integrated Circuits (PMICs), is fundamental. The power supply for every component poses sophisticated challenges which require equally sophisticated solutions. 1718053785186698755373 PSP 212.9 KB Registration without Disclaimer None documents Extended 1718053785186698755373 /secured/assets/documents/en/white-paper/PMICWPA4.pdf 212885 /secured/assets/documents/en/white-paper/PMICWPA4.pdf PMICWPA4 documents Y N 2024-06-10 Powering the Ambition of Software-Defined Vehicles White Paper /webapp/Download?colCode=PMICWPA4 /secured/assets/documents/en/white-paper/PMICWPA4.pdf White Paper N 918633085541740938 2025-02-19 pdf Y en Jun 10, 2024 918633085541740938 White Paper Y N Powering the Ambition of Software-Defined Vehicles White Paper 11 1 English This paper will discuss the hidden cost of discrete power solution implementations and robust and reliable NXP<sup>&#174;</sup>. PMICs which effectively reduce project costs. 1467308939620719455692 PSP 673.4 KB None None documents None 1467308939620719455692 /docs/en/white-paper/PMICWP.pdf 673441 /docs/en/white-paper/PMICWP.pdf PMICWP documents N N 2016-10-31 PMICWP, A Case Against Discretes - White paper /docs/en/white-paper/PMICWP.pdf /docs/en/white-paper/PMICWP.pdf White Paper N 918633085541740938 2022-12-07 pdf N en Oct 3, 2016 918633085541740938 White Paper Y N PMICWP, A Case Against Discretes - White paper false 0 MC13892 downloads en true 1 Y PSP Application Note 5 /secured/assets/documents/en/application-note/AN4982.pdf 2016-10-31 1408133557835745615366 PSP 5 Dec 9, 2020 Application Note This application note provides guidelines for the handling and assembly of NXP Molded Array Process Ball Grid Array (MAPBGA) packages during printed circuit board (PCB) assembly. Registration without Disclaimer /secured/assets/documents/en/application-note/AN4982.pdf English documents 1653231 None 645036621402383989 2022-12-07 Y /webapp/Download?colCode=AN4982 AN4982, Assembly guidelines for molded array process ball grid array package - Application Note /secured/assets/documents/en/application-note/AN4982.pdf documents 645036621402383989 Application Note N en Extended Y pdf 4 Y N AN4982, Assembly guidelines for molded array process ball grid array package - Application Note 1.7 MB AN4982 N 1408133557835745615366 /secured/assets/documents/en/application-note/AN3964.pdf 2016-10-31 1268324352269727487403 PSP 6 Apr 19, 2013 Application Note Layout guidelines for the MC13892 PCB Registration without Disclaimer /secured/assets/documents/en/application-note/AN3964.pdf English documents 815280 None 645036621402383989 2022-12-07 Y /webapp/Download?colCode=AN3964 MC13892, Layout Guidelines - Application Note /secured/assets/documents/en/application-note/AN3964.pdf documents 645036621402383989 Application Note N en Extended Y pdf 2.0 Y N MC13892, Layout Guidelines - Application Note 815.3 KB AN3964 N 1268324352269727487403 /secured/assets/documents/en/application-note/AN4603.pdf 2016-10-31 1357341562492725315940 PSP 7 Dec 24, 2012 Application Note AN4603: The present document is intended to teach the reader how to supply the power management to the i.MX50x family of processors using either the NXP MC13892 or the MC34709 as the main power management device. Registration without Disclaimer /secured/assets/documents/en/application-note/AN4603.pdf English documents 2414282 None 645036621402383989 2022-12-07 Y /webapp/Download?colCode=AN4603 AN4603, Power Management Design Guidelines for the i.MX50x Family of Microprocessors - Application Note /secured/assets/documents/en/application-note/AN4603.pdf documents 645036621402383989 Application Note N en Extended Y pdf 1.0 Y N AN4603, Power Management Design Guidelines for the i.MX50x Family of Microprocessors - Application Note 2.4 MB AN4603 N 1357341562492725315940 /secured/assets/documents/en/application-note/AN3867.pdf 2016-10-31 1255974719730705039792 PSP 2 Apr 3, 2013 Application Note Application Note This document is intended to show how to design a schematic using the MC13892, by describing the functionality of each one of its pins, as well as how to connect them for a specific application. Registration without Disclaimer /secured/assets/documents/en/application-note/AN3867.pdf English 434218 None Application Note 2022-12-07 Y /webapp/Download?colCode=AN3867 AN3867, MC13892 Functional Pin Description - Application Note /secured/assets/documents/en/application-note/AN3867.pdf documents 645036621402383989 Application Note N Y en Extended Y t789 pdf 3.0 Y N AN3867, MC13892 Functional Pin Description - Application Note 434.2 KB AN3867 N 1255974719730705039792 /secured/assets/documents/en/application-note/AN4227.pdf 2016-10-31 1288040454758722882618 PSP 4 Aug 22, 2011 Application Note Application Note This document explains the basics of the charger operation of MC13892 (PMIC for i.MX series), and provides a checklist for charger troubleshooting that can be used during the design stage. Registration without Disclaimer /secured/assets/documents/en/application-note/AN4227.pdf English 592929 None Application Note 2022-12-07 Y /webapp/Download?colCode=AN4227 AN4227, MC13892 Charger Operation /secured/assets/documents/en/application-note/AN4227.pdf documents 645036621402383989 Application Note N Y en Extended Y t789 pdf 2.0 Y N AN4227, MC13892 Charger Operation 592.9 KB AN4227 N 1288040454758722882618 Brochure 1 /docs/en/brochure/PMICBRA4.pdf 2016-10-31 1455566973736725260918 PSP 9 Sep 6, 2024 Brochure Power management integrated circuits are designed to offer optimum integration for a wide range of devices. None /docs/en/brochure/PMICBRA4.pdf English documents 505864 None 712453003803778552 2025-02-19 N /docs/en/brochure/PMICBRA4.pdf Power Management Integrated Circuits Brochure /docs/en/brochure/PMICBRA4.pdf documents 712453003803778552 Brochure N en None Y pdf 6 N N Power Management Integrated Circuits Brochure 505.9 KB PMICBRA4 N 1455566973736725260918 Data Sheet 1 /docs/en/data-sheet/MC13892.pdf 2016-10-31 1255383433495711729124 PSP 1 May 1, 2014 Data Sheet Data Sheet The MC13892 is a Power Management Integrated Circuit (PMIC) designed specifically for use with the i.MX35 and i.MX51 families. It is also compatible with the i.MX27, i.MX31, and i.MX37 application processors targeting netbooks, ebooks, smart mobile devices, smart phones, personal media players, and portable navigation devices. This device is powered by SMARTMOS<sup>&#174;</sup> technology. None /docs/en/data-sheet/MC13892.pdf English 10718760 None Data Sheet 2022-12-07 N /docs/en/data-sheet/MC13892.pdf MC13892, Power Management Integrated Circuit (PMIC) for i.MX35/51 - Data Sheet /docs/en/data-sheet/MC13892.pdf documents 980000996212993340 Data Sheet N Y en None Y t520 pdf 19.0 N N MC13892, Power Management Integrated Circuit (PMIC) for i.MX35/51 - Data Sheet 10.7 MB MC13892 N 1255383433495711729124 Errata 1 /docs/en/errata/MC13892ER.pdf 2016-10-31 1267221473862698765518 PSP 3 Apr 17, 2012 Errata Errata MC13892, Silicon Errata None /docs/en/errata/MC13892ER.pdf English 180003 None Errata 2022-12-07 N /docs/en/errata/MC13892ER.pdf MC13892, Silicon Errata /docs/en/errata/MC13892ER.pdf documents 155452329886410597 Errata N Y en None Y t522 pdf 10.0 N N MC13892, Silicon Errata 180.0 KB MC13892ER N 1267221473862698765518 User Guide 1 /secured/assets/documents/en/user-guide/KT13892UG.pdf 2016-10-31 1292364288736743943724 PSP 8 Aug 14, 2014 User Guide This EVB shows the functionality of the MC13892JVxx device set up under specific operation parameters. The MC13892 is a Power Management Integrated Circuit (PMIC) component for NXP&#8217;s i.MX51, i.MX37, i.MX35, and i.MX27 application processors, targeting netbooks, ebooks, mobile internet devices, smart phones, personal media players, and personal navigation devices. For evaluation purposes this KIT13892KVXXEVBE comes with the KITUSBCOMDGLEVME board for communication and control purposes. Registration without Disclaimer /secured/assets/documents/en/user-guide/KT13892UG.pdf English documents 10402626 None 132339537837198660 2022-12-07 Y /webapp/Download?colCode=KT13892UG KT13892UG, MC13892 Evaluation Board Supports KIT13892VKEVBEJ and KIT13892VLEVBEJ - User’s Guide /secured/assets/documents/en/user-guide/KT13892UG.pdf documents 132339537837198660 User Guide N en Extended Y pdf 4.0 Y N KT13892UG, MC13892 Evaluation Board Supports KIT13892VKEVBEJ and KIT13892VLEVBEJ - User’s Guide 10.4 MB KT13892UG N 1292364288736743943724 White Paper 2 /secured/assets/documents/en/white-paper/PMICWPA4.pdf 2024-06-10 1718053785186698755373 PSP 10 Jun 10, 2024 White Paper While entirely invisible to the driver, the software-defined vehicle’s power architecture, orchestrated through System Basis Chips (SBCs) and/or Power Management Integrated Circuits (PMICs), is fundamental. The power supply for every component poses sophisticated challenges which require equally sophisticated solutions. Registration without Disclaimer /secured/assets/documents/en/white-paper/PMICWPA4.pdf English documents 212885 None 918633085541740938 2025-02-19 Y /webapp/Download?colCode=PMICWPA4 Powering the Ambition of Software-Defined Vehicles White Paper /secured/assets/documents/en/white-paper/PMICWPA4.pdf documents 918633085541740938 White Paper N en Extended Y pdf 0 Y N Powering the Ambition of Software-Defined Vehicles White Paper 212.9 KB PMICWPA4 N 1718053785186698755373 /docs/en/white-paper/PMICWP.pdf 2016-10-31 1467308939620719455692 PSP 11 Oct 3, 2016 White Paper This paper will discuss the hidden cost of discrete power solution implementations and robust and reliable NXP<sup>&#174;</sup>. PMICs which effectively reduce project costs. None /docs/en/white-paper/PMICWP.pdf English documents 673441 None 918633085541740938 2022-12-07 N /docs/en/white-paper/PMICWP.pdf PMICWP, A Case Against Discretes - White paper /docs/en/white-paper/PMICWP.pdf documents 918633085541740938 White Paper N en None Y pdf 1 N N PMICWP, A Case Against Discretes - White paper 673.4 KB PMICWP N 1467308939620719455692 true Y Products

Documentation

Quick reference to our documentation types.

1-10 of 11 documents

Compact List

Application Note (5)
Brochure (1)
Data Sheet (1)
Errata (1)
User Guide (1)
White Paper (2)
Show All

Design Files

Hardware

Quick reference to our board types.

5 hardware offerings

Engineering Services

4 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?

Recently viewed products

View or edit your browsing history