Applications Processors - Advanced HMI, High-Performance, Low-Power, Arm® Cortex®-A8 Core

Block Diagram

i.MX515 Multimedia Applications Processor Block Diagram

i.MX515 Multimedia Applications Processor Block Diagram

Features

CPU Complex

  • 800 MHz Arm Cortex-A8 CPU
  • 32KB instruction and data caches
  • Unified 256KB L2 cache
  • NEON SIMD media accelerator
  • Vector floating point co-processor

Multimedia

  • OpenGL® ES 2.0 and OpenVG 1.1 hardware accelerators
  • Multi-format HD 720p video decoder and D1 video encoder hardware engine
  • 24-bit primary display support up to WXGA resolution
  • 18-bit secondary display support
  • Analog HD720p component TV output
  • High quality hardware video de-interlacing
  • Image and video resize, inversion, and rotation hardware
  • Alpha blending and color space conversion
  • Video/graphics combining: four planes plus hardware cursor
  • Display quality enhancement: color correction, gamut mapping, gamma correction

External Memory Interface

  • mDDR and DDR2 SDRAM, 16/32-bit, 200MHz
  • SLC/MLC NAND flash, 8/16-bit

Security

  • The i.MX51 processor provides additional security features making it the ideal solution for SOHO networking, routers or any other type of product needing secure system boot and tamper detection.

General

  • Interface Flexibility
  • Advanced Power Management
  • Increased Security

Product Longevity

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

1-5 of 32 documents

Show All

Design Files

Quick reference to our design files types.

1 design file

Hardware

Quick reference to our board types.

1 hardware offering

Software

Quick reference to our software types.

1-5 of 7 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 20 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

2 trainings

Support

What do you need help with?