KickStart Kit for the i.MX25 Processor Family | NXP Semiconductors

KickStart Kit for the i.MX25 Processor Family

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

i.MX Mature Processors

Features

i.MX25–SK Evaluation Board

  • i.MX257 device (ARM926EJ–S™ based)
  • 32–Mbyte (16Mx16 bit) SDRAM, 1G x 8 bit NAND Flash memory
  • TFT(320 x 240) color LCD display
  • 2 x UART with DB9 connectors (male), 2 x CAN connectors
  • 20–pin JTAG connector and ETM footprint
  • USB Host and USB OTG connectors
  • Ethernet 10/100 Mbit connector
  • SD/MMC card connector, audio and camara connectors
  • User–defined 4 x 4 key buttons, 8 x LEDs
  • Potentiometer, 3–axis accelerometer
  • Stepper motor, speaker
  • RoHS, FCC/CE certifications

JTAG/SWD Hardware Debug Probe

  • Any ARM7/ARM9/ARM11/Cortex-M0/M1/M3 core supported, including both JTAG and SWD
  • Fully software compatible to IAR J–Link
  • JTAG clock up to 4MHz
  • No power supply required, powered through USB
  • 20–pin standard JTAG connector
  • Wide target voltage range: 1.2V – 3.3V, 5V tolerant

Installation CD Content

  • Software/RTOS
    • IAR Embedded Workbench for Arm—C/C++ compiler and debugger tools)
    • KickStart edition: 32K code size limit, no time limit
    • Evaluation edition: full functional with 30–day limit
    • IAR visualSTATE— State machine design and test tools
    • 20–state evaluation edition
    • Segger embOS—RTOS and middleware (embOS, File systems, TCP/IP, USB etc)*
    • Evaluation edition including BSP example projects
  • Example projects and BSPs
  • Product information
    • Getting started guide including installation guide, running examples, evaluation board overview, etc
    • Board schematics, peripheral information
    • i.MX25 device reference manual, errata sheet etc.

More

Documentation

Quick reference to our documentation types.

1 document

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.