Multimedia Applications Processors - Arm11™ Core, Vector Graphics Hardware Accelerator

See product image

Block Diagram

Freescale i.MX356 Applications Processor Block Diagram

Freescale i.MX356 Applications Processor Block Diagram

Features

  • Arm1136JF-S™
  • 532 MHz maximum speed
  • 128 KB Integrated SRAM
  • 16 KB I/D L1 Cache, 128 KB L2 cache
  • MLB
  • ESAI
  • OpenVG 1.1 vector graphics hardware accelerator
  • Image Processing Unit (IPU)
  • LCD Controller
  • 10/100 Ethernet
  • MAC 2 x FlexCan modules
  • HS OTG + PHY, HS Host + PHY
  • 3 x UART, 2 x CSPI, 3 I2C, 2 SSI/I2S
  • P-ATA/CE-ATA
  • Optimized for up to 24-bit-per-pixel WVGA
  • CMOS/CCD sensor interface
  • Vector Floating Point Unit
  • External memory interface: mSDRAM/SDRAM, mDDR/DDR2, NOR, SLC/MLC NAND
  • 3.3V general purpose I/O
  • This product is included in NXP®.s product longevity program, with assured supply for a minimum of 15 years after launch

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

1-5 of 21 documents

Show All

Design Files

Quick reference to our design files types.

1 design file

Hardware

Quick reference to our board types.

1 hardware offering

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 20 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

3 trainings

Support

What do you need help with?