Multimedia Applications Processors - HD Video, High-End, Advanced Applications, Arm® Cortex®-A8 Core

Block Diagram

i.MX537 Multimedia Applications Processor Block Diagram

i.MX537 Multimedia Applications Processor Block Diagram

Features

CPU Complex

  • 800 MHz Cortex-A8 CPU
  • 32 KB instruction and data caches
  • Unified 256 KB L2 cache
  • NEON SIMD media accelerator
  • Vector floating point coprocessor

Multimedia

  • Independent OpenGL® ES 2.0 and OpenVG™ 1.1 hardware accelerators
  • Multi-format HD 1080p video decoder and HD 720p video encoder hardware engine
  • Dual display capable with multiple display options including TFT LCD, LVDS, analog TV-formats (composite, component, RGB) and standard VGA
  • Hardware accelerated image post-processing, display quality enhancement, and video and graphics combining
  • Two simultaneous camera inputs with hardware pre-processing

External Memory Interface

  • Up to 2 GB LP-DDR2, LV-DDR2, DDR2-800, and DDR3-800 SDRAM, 16/32-bit
  • Managed NAND Flash Support with eMMC 4.4/SDIO
  • Raw NAND with up to 16-bit ECC

Advanced Power Management

  • Multiple independent power domains
  • Dynamic voltage and frequency scaling

Connectivity

  • High-Speed USB 2.0 OTG with PHY
  • High-Speed USB 2.0 Host with PHY
  • Two additional High-Speed USB controllers (ULPI)
  • Integrated LVDS display interface supporting up to 2 channels each with 4 data pairs and 1 clock pair
  • Wide array of serial interfaces, including SDIO, SPI, I2C and UART
  • I2S and S/PDIF audio interfaces
  • 10/100 Ethernet controller with IEEE1588 time stamping
  • SATA controller and PHY up to 1.5Gbps
  • Dual CAN interfaces

Security

  • Advanced security supporting High Assurance Boot, cryptographic cipher engines, random number generator, and tamper detection

Package

  • 19mm x 19mm 529-ball TE-BGA
  • 0.8mm pitch

Product Longevity

 

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

1-5 of 34 documents

Show All

Design Files

Quick reference to our design files types.

2 design files

Hardware

Quick reference to our board types.

1 hardware offering

Software

Quick reference to our software types.

1-5 of 7 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 24 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

2 trainings

Support

What do you need help with?