MCIMX537CVP8C2 Product Information|NXP

Features


Multimedia Applications Processors - HD Video, High-End, Advanced Applications, Arm® Cortex®-A8 Core

Package


FBGA529: FBGA529, fine pitch ball grid array package, 529 terminals, 0.8 mm pitch, 19 mm x 19 mm x 1.64 mm body

Buy Options

MCIMX537CVP8C2

NRND

12NC: 935420974557

Details

Order

Order from distributors

MCIMX537CVP8C2R2

NRND

12NC: 935420974518

Details

Order

Order from distributors

Operating Features

No information available

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
MCIMX537CVP8C2(935420974557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
2136.1
MCIMX537CVP8C2R2(935420974518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
2136.1

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MCIMX537CVP8C2
(935420974557)
No
3
260
40
MCIMX537CVP8C2R2
(935420974518)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
MCIMX537CVP8C2
(935420974557)
854231
5A992C
G166378
MCIMX537CVP8C2R2
(935420974518)
854231
5A992C
G166378

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MCIMX537CVP8C2
(935420974557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MCIMX537CVP8C2R2
(935420974518)

More about i.MX537

The i.MX53 family of processors represents NXP’s next generation of advanced multimedia and power-efficient implementation of the Arm® Cortex®-A8 core. With core processing speeds up to 800 MHz, the i.MX537 is optimized for both performance and power to meet the demands of high-end, advanced applications. Integrated display controller, 1080p HD video decode and 720p video encode, enhanced graphics and connectivity features make the i.MX537 ideal for a wide range of applications such as Human Machine Interfaces (HMI) and patient monitors which require rich user interfaces with high color displays and user interaction.

The i.MX537 provides key environmental differentiators for the industrial market. These include 3.3V I/O support, a 0.8 mm pitch package to reduce PCB and manufacturing costs, extended temperature coverage for harsh environments, industrial qualification for extended reliability and a formal long product supply guarantee to support product life spans.

The i.MX537 is supported by a companion NXP power management IC (PMIC), MC34709.

More