SOT2092-1: FBGA529 Fine-pitch Ball Grid Array | NXP Semiconductors

SOT2092-1: FBGA529


Overview

FBGA529, fine pitch ball grid array package, 529 terminals, 0.8 mm pitch, 19 mm x 19 mm x 1.64 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
FBGA529 surface mount bottom FBGA 19 x 19 x 1.64 529 plastic
Manufacture Code Reference Codes Issue Date
98ASA01713D 2020-10-05
Part Description Quick access