Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Multimedia Applications Processors - HD Video, High-End, Advanced Applications, Arm® Cortex®-A8 Core
FBGA529: FBGA529, fine pitch ball grid array package, 529 terminals, 0.8 mm pitch, 19 mm x 19 mm x 1.64 mm body
12NC: 935420972557
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
MCIMX535DVP2C2(935420972557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 2136.1 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MCIMX535DVP2C2 (935420972557) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
MCIMX535DVP2C2 (935420972557) | 854231 | 5A992C | G166378 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MCIMX535DVP2C2 (935420972557) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
The i.MX53 family of processors represents NXP’s next generation of advanced multimedia and power-efficient implementation of the Arm® Cortex®-A8 core. With core processing speeds up to 800 MHz, the i.MX537 is optimized for both performance and power to meet the demands of high-end, advanced applications. Integrated display controller, 1080p HD video decode and 720p video encode, enhanced graphics and connectivity features make the i.MX537 ideal for a wide range of applications such as Human Machine Interfaces (HMI) and patient monitors which require rich user interfaces with high color displays and user interaction.
The i.MX537 provides key environmental differentiators for the industrial market. These include 3.3V I/O support, a 0.8 mm pitch package to reduce PCB and manufacturing costs, extended temperature coverage for harsh environments, industrial qualification for extended reliability and a formal long product supply guarantee to support product life spans.
The i.MX537 is supported by a companion NXP power management IC (PMIC), MC34709.