Product Longevity
Participating products are available for a minimum of 10 years. Designated participating products developed for the automotive, telecom and medical segments are available for a minimum of 15 years.
Sign in for a personalized NXP experience.
PM823 is a companion IC for NXP Wi-Fi and Bluetooth combo solutions 88W8977, 88W8987, 88W8997 and IW416.
The PM823 is an efficient low-cost power regulator. It consists of two 1.5 A buck regulators and one 525 mA LDO. The LDO can be powered by the buck converter output (≥1.6 V) to minimize the power loss and simplify the system thermal de-sign.
The PM823 is optimized for module applications. It minimizes the PCB footprint and BOM cost. The PM823 12-bump WLCSP package provides the smallest footprint for the state-of-the-art module applications. For general-purpose applications, the 24-pin QFN package can meet the low-cost PCB requirements. The QFN package also provides additional functions such as power good outputs.
The PM823 dynamic voltage scaling (DVS) feature supports the latest SoC and processor power control scheme. The PM823 also supports adaptive voltage scaling (AVS). The serial interface can be used to program the device to meet different application requirements.
Participating products are available for a minimum of 10 years. Designated participating products developed for the automotive, telecom and medical segments are available for a minimum of 15 years.
2 results
Include 0 NRND
Part | Order | CAD Model | Status | Budgetary Price excluding tax | Supply Voltage [min] (V) | Supply Voltage [max] (V) | Output Current (A) | Number of Buck Regulators | Number of LDO | Switching Frequency LV Buck (MHz) | Number of Channels | Package Type | Ambient Operating Temperature (Min to Max) (℃) | Device Function | Interface and Input Control | Junction Temperature (Min to Max) (℃) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Active | 1K @ US$0.48 | 2.7 | 5.5 | 1.5 | 2 | 1 | 3 | 2 | HVQFN24 | -40 to 85 | PMICs for Wi-Fi/Bluetooth | Single wire serial interface | -40 to 150 | |||
Active | 1K @ US$0.48 | 2.7 | 5.5 | 1.5 | 2 | 1 | 3 | 2 | — | -40 to 85 | PMICs for Wi-Fi/Bluetooth | Single wire serial interface | -40 to 150 |
PM823
Quick reference to our documentation types.
2 documents
Compact List
There are no results for this selection.
Please wait while your secure files are loading.
2 documents
Compact List
Receive the full breakdown. See the product footprint and more in the eCad file.
1 hardware offering
To find additional partner offerings that support this product, visit our Partner Marketplace.
1 hardware offering
To find additional partner offerings that support this product, visit our Partner Marketplace.
1 engineering service
There are no results for this selection.
To find additional partner offerings that support this product, visit our Partner Marketplace.
There are no recently viewed products to display.
View or edit your browsing historyHelp us improve your experience on our site. We invite you to take our five-question survey.