Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Power Management IC, Dual Synchronous 1.5A/1.5A Step-down Buck Regulators with 525 mA LDO
HVQFN24: HVQFN24, thermal enhanced very thin quad flat package, no leads, 24 terminals, 0.5 mm pitch, 4 mm x 4 mm x 0.85 mm body
12NC: 935419091128
Details
Order
Parameter | Value |
---|---|
Supply Voltage [min] (V) | 2.7 |
Supply Voltage [max] (V) | 5.5 |
Output Current (A) | 1.5 |
Number of Buck Regulators | 2 |
Number of LDO | 1 |
Switching Frequency LV Buck (MHz) | 3 |
Parameter | Value |
---|---|
Number of Channels | 2 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 85 |
Device Function | PMICs for Wi-Fi/Bluetooth |
Interface and Input Control | Single wire serial interface |
Junction Temperature (Min to Max) (℃) | -40 to 150 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
PM823HN/A0CHP(935419091128) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 41.96118038 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
PM823HN/A0CHP (935419091128) | No | 1 | 1 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
PM823HN/A0CHP (935419091128) | 854239 |
PM823 is a companion IC for NXP Wi-Fi and Bluetooth combo solutions 88W8977, 88W8987, 88W8997 and IW416.
The PM823 is an efficient low-cost power regulator. It consists of two 1.5 A buck regulators and one 525 mA LDO. The LDO can be powered by the buck converter output (≥1.6 V) to minimize the power loss and simplify the system thermal de-sign.
The PM823 is optimized for module applications. It minimizes the PCB footprint and BOM cost. The PM823 12-bump WLCSP package provides the smallest footprint for the state-of-the-art module applications. For general-purpose applications, the 24-pin QFN package can meet the low-cost PCB requirements. The QFN package also provides additional functions such as power good outputs.
The PM823 dynamic voltage scaling (DVS) feature supports the latest SoC and processor power control scheme. The PM823 also supports adaptive voltage scaling (AVS). The serial interface can be used to program the device to meet different application requirements.