PF4210 | 14-Channel PMIC Optimized for i.MX 8M | NXP Semiconductors

14-Channel Power Management IC Optimized for i.MX 8M

Roll over image to zoom in

Block Diagram

14-Channel Power Management IC Optimized for i.MX 8M

PF4210 Functional Internal Block Diagram

Features

Package and Grade

  • High-power, space-saving 8x8 mm QFN package
  • Consumer and Industrial grade up to 105 °C Ta, 125 °C Tj

Supplies

  • Four to six buck converters, depending on configuration
    • Single/dual phase/parallel options
    • DDR termination tracking mode option
    • Boost regulator to 5.0 V output
  • Seven general purpose linear regulators
  • Programmable output voltage, sequence and timing
  • Coin cell charger and RTC supply
  • DDR termination reference voltage

Configurability

  • OTP (one-time programmable) memory for device configuration
  • Power control logic with processor interface and event detection
  • I²C interface and input control
  • Individually programmable on, off and standby modes

Key Features

  • Output current 4.5 A
  • i.MX8 M, i.MX8M Dual, i.MX8M Quad and i.MX8 Quad Lite MCU supported

Buy/Parametrics










































































































N true 0 PSPPF4210en 3 Brochure Brochure t518 1 Data Sheet Data Sheet t520 1 White Paper White Paper t530 1 en_US en_US en Data Sheet Data Sheet 1 1 2.0 English The PF4210 high performance power management integrated circuit (PMIC) provides a highly programmable/configurable architecture with fully integrated power devices and minimal external components. 1518661831163733726354 PSP 1.4 MB None None documents None 1518661831163733726354 /docs/en/data-sheet/PF4210.pdf 1354668 /docs/en/data-sheet/PF4210.pdf PF4210 documents N N 2018-02-14 PF4210, 14-channel Power Management Integrated Circuit (PMIC) for audio/video applications - Data sheet /docs/en/data-sheet/PF4210.pdf /docs/en/data-sheet/PF4210.pdf Data Sheet N 980000996212993340 2023-08-31 pdf N en Nov 14, 2018 980000996212993340 Data Sheet Y N PF4210, 14-channel Power Management Integrated Circuit (PMIC) for audio/video applications - Data sheet Brochure Brochure 1 2 4 Japanese NXPのPMICは、i.MXアプリケーション、プロセッサ、ネットワーキング、その他のプロセッサ向けに、スケーラブルで堅牢な実績のあるプラットフォーム・ソリューションを提供します。 1455566973736725260918ja PSP 505.9 KB None None documents None 1455566973736725260918 /docs/ja/brochure/PMICBRA4.pdf 505864 /docs/ja/brochure/PMICBRA4.pdf PMICBRA4 documents N N 2016-10-31 Power Management Integrated Circuits Brochure /docs/ja/brochure/PMICBRA4.pdf /docs/ja/brochure/PMICBRA4.pdf Brochure N 712453003803778552 2025-02-19 ja Nov 1, 2023 712453003803778552 Brochure Y N パワー・マネジメント集積回路 (PMIC) – パンフレット 6 English Power management integrated circuits are designed to offer optimum integration for a wide range of devices. 1455566973736725260918 PSP 505.9 KB None None documents None 1455566973736725260918 /docs/en/brochure/PMICBRA4.pdf 505864 /docs/en/brochure/PMICBRA4.pdf PMICBRA4 documents N N 2016-10-31 Power Management Integrated Circuits Brochure /docs/en/brochure/PMICBRA4.pdf /docs/en/brochure/PMICBRA4.pdf Brochure N 712453003803778552 2025-02-19 pdf N en Sep 6, 2024 712453003803778552 Brochure Y N Power Management Integrated Circuits Brochure White Paper White Paper 1 3 0 Chinese 软件定义汽车的电源架构由系统基础芯片(SBC)和/或电源管理集成电路(PMIC)进行管理,尽管驾驶员看不见,但电源架构不可或缺。每个组件的电源都构成了复杂的挑战,需要同样复杂的解决方案。 1718053785186698755373zh PSP 212.9 KB Registration without Disclaimer None documents Extended 1718053785186698755373 /secured/assets/documents/zh/white-paper/PMICWPA4.pdf 212885 /secured/assets/documents/zh/white-paper/PMICWPA4.pdf PMICWPA4 documents Y N 2024-06-10 Powering the Ambition of Software-Defined Vehicles White Paper /secured/assets/documents/zh/white-paper/PMICWPA4.pdf https://www.nxp.com.cn/webapp/Download?colCode=PMICWPA4&docLang=zh White Paper N 918633085541740938 2025-02-19 zh Jun 10, 2024 918633085541740938 White Paper Y N 驱动软件定义汽车 0 English While entirely invisible to the driver, the software-defined vehicle’s power architecture, orchestrated through System Basis Chips (SBCs) and/or Power Management Integrated Circuits (PMICs), is fundamental. The power supply for every component poses sophisticated challenges which require equally sophisticated solutions. 1718053785186698755373 PSP 212.9 KB Registration without Disclaimer None documents Extended 1718053785186698755373 /secured/assets/documents/en/white-paper/PMICWPA4.pdf 212885 /secured/assets/documents/en/white-paper/PMICWPA4.pdf PMICWPA4 documents Y N 2024-06-10 Powering the Ambition of Software-Defined Vehicles White Paper /webapp/Download?colCode=PMICWPA4 /secured/assets/documents/en/white-paper/PMICWPA4.pdf White Paper N 918633085541740938 2025-02-19 pdf Y en Jun 10, 2024 918633085541740938 White Paper Y N Powering the Ambition of Software-Defined Vehicles White Paper false 0 PF4210 downloads en true 1 Y PSP Y Y Brochure 1 /docs/en/brochure/PMICBRA4.pdf 2016-10-31 1455566973736725260918 PSP 2 Sep 6, 2024 Brochure Power management integrated circuits are designed to offer optimum integration for a wide range of devices. None /docs/en/brochure/PMICBRA4.pdf English documents 505864 None 712453003803778552 2025-02-19 N /docs/en/brochure/PMICBRA4.pdf Power Management Integrated Circuits Brochure /docs/en/brochure/PMICBRA4.pdf documents 712453003803778552 Brochure N en None Y pdf 6 N N Power Management Integrated Circuits Brochure 505.9 KB PMICBRA4 N 1455566973736725260918 Data Sheet 1 /docs/en/data-sheet/PF4210.pdf 2018-02-14 1518661831163733726354 PSP 1 Nov 14, 2018 Data Sheet The PF4210 high performance power management integrated circuit (PMIC) provides a highly programmable/configurable architecture with fully integrated power devices and minimal external components. None /docs/en/data-sheet/PF4210.pdf English documents 1354668 None 980000996212993340 2023-08-31 N /docs/en/data-sheet/PF4210.pdf PF4210, 14-channel Power Management Integrated Circuit (PMIC) for audio/video applications - Data sheet /docs/en/data-sheet/PF4210.pdf documents 980000996212993340 Data Sheet N en None Y pdf 2.0 N N PF4210, 14-channel Power Management Integrated Circuit (PMIC) for audio/video applications - Data sheet 1.4 MB PF4210 N 1518661831163733726354 White Paper 1 /secured/assets/documents/en/white-paper/PMICWPA4.pdf 2024-06-10 1718053785186698755373 PSP 3 Jun 10, 2024 White Paper While entirely invisible to the driver, the software-defined vehicle’s power architecture, orchestrated through System Basis Chips (SBCs) and/or Power Management Integrated Circuits (PMICs), is fundamental. The power supply for every component poses sophisticated challenges which require equally sophisticated solutions. Registration without Disclaimer /secured/assets/documents/en/white-paper/PMICWPA4.pdf English documents 212885 None 918633085541740938 2025-02-19 Y /webapp/Download?colCode=PMICWPA4 Powering the Ambition of Software-Defined Vehicles White Paper /secured/assets/documents/en/white-paper/PMICWPA4.pdf documents 918633085541740938 White Paper N en Extended Y pdf 0 Y N Powering the Ambition of Software-Defined Vehicles White Paper 212.9 KB PMICWPA4 N 1718053785186698755373 true Y Products

Documentation

Quick reference to our documentation types.

3 documents

Compact List

Design Files

Hardware

Quick reference to our board types.

1 hardware offering

Engineering Services

3 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history