i.MX 93 Applications Processor Family – Arm® Cortex®-A55, ML Acceleration, Power Efficient MPU
Sign in for a personalized NXP experience.
The PCA9452 is a single chip AEC Q100 grade 2 automotive power management IC (PMIC) specifically designed to support i.MX 93x family processors in automotive applications.
The device provides six high efficiency step-down regulators, five LDOs, one 400 mA load switch, 2-channel level translator and 32.768 KHz crystal oscillator driver. Three buck regulators support dynamic voltage scaling (DVS) feature along with programmable ramping up and down time and those buck regulators support remote sense to compensate IR drop to load from buck regulator. This device is characterized across -40 °C to 105 °C ambient temperature range.
Six step-down regulators are designed to provide power for i.MX 93x application processors and DRAM memory. The LDO1 features very low quiescent current to provide power for secure non-volatile storage (SNVS) since this LDO is always ON when input voltage is valid.
The PCA9452 integrates logic translator which is a 2-bit, dual supply translating transceiver with auto direction sensing. It enables bidirectional voltage level translation. It can be used as an I²C level translator. The 400 mA load switch is to supply 3.3 V power supply to an SD card, which has an internal discharge resistor.
1 result
Include 0 NRND
Part | Order | CAD Model | Status | Budgetary Price excluding tax | MCU Supported | Supply Voltage [min] (V) | Supply Voltage [max] (V) | Output Current (A) | Number of Buck Regulators | Number of LDO | Switching Frequency LV Buck (MHz) | Number of Channels | IQ (μA) | Package Type | Ambient Operating Temperature (Min to Max) (℃) | Safety Level | Interface and Input Control | Junction Temperature (Min to Max) (℃) | Development Tools |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Active | 1K @ US$2.59 | iMX93x Auto | 2.7 | 5.5 | 0.2, 0.3, 0.01, 0.15, 2, 3, 6 | 6 | 5 | 2 | 11 | 23 | HVQFN56 | -40 to 105 | QM | I2C | -40 to 150 | PCA9452A-EVK |
PCA9452
Quick reference to our documentation types.
4 documents
Compact List
There are no results for this selection.
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
4 documents
Compact List
Receive the full breakdown. See the product footprint and more in the eCad file.
1 hardware offering
Sign in to access authorized secure files. Learn more about secure access rights.
1 hardware offering
Quick reference to our software types.
1 software offerings
To find additional partner offerings that support this product, visit our Partner Marketplace.
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
1 software offerings
To find additional partner offerings that support this product, visit our Partner Marketplace.
There are no recently viewed products to display.
View or edit your browsing historyHelp us improve your experience on our site. We invite you to take our five-question survey.