MC13892DJVL Product Information|NXP

Buy Options

MC13892DJVL

Active

12NC: 935311099557

Details

Order

Order from distributors

MC13892DJVLR2

Active

12NC: 935311099518

Details

Order

Order from distributors

Operating Features

ParameterValue
MCU Supported
i.MX27, i.MX35, i.MX37, i.MX51
Supply Voltage [min] (V)
2.8
Supply Voltage [max] (V)
4.65
Output Current (A)
2
Number of Buck Regulators
4
Number of LDO
12
Switching Frequency LV Buck (MHz)
2
Number of Boost Regulators
1
Number of Channels
18
ParameterValue
Battery Charger
Li-ion battery
Ambient Operating Temperature (Min to Max) (℃)
-40 to 85
Safety Level
QM
Device Function
PMICs for i.MX processors
Interface and Input Control
I2C
Additional Features - Analog
10 bit GP ADC, 3 zone LED/RGB drivers, 8 ch with 3 GPO ADC inputs, Mux and scaling circuitry
Junction Temperature (Min to Max) (℃)
-40 to 125
Development Tools
KIT13892VKEVBEJ

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MC13892DJVL(935311099557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e2
REACH SVHC
375.8
MC13892DJVLR2(935311099518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e2
REACH SVHC
375.8

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MC13892DJVL
(935311099557)
No
3
260
40
MC13892DJVLR2
(935311099518)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MC13892DJVL
(935311099557)
854239
EAR99
MC13892DJVLR2
(935311099518)
854239
EAR99

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MC13892DJVL
(935311099557)
2025-04-162025-05-26202504006IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MC13892DJVLR2
(935311099518)
MC13892DJVL
(935311099557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MC13892DJVL
(935311099557)
2020-07-052020-07-06202006035RNReactivation Notification for NXP SPM Products Jul2020
MC13892DJVLR2
(935311099518)
MC13892DJVL
(935311099557)
2020-06-142020-06-15202005039DNDiscontinuation Notification for NXP SPM Products Jun2020
MC13892DJVLR2
(935311099518)
MC13892DJVL
(935311099557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments
MC13892DJVLR2
(935311099518)

More about MC13892

The MC13892 is a PMIC for the i.MX51, i.MX37, i.MX3 and i.MX27 application processors, ideal for personal media players and navigation devices.

  • Integrates many discrete functions into one IC
  • Incorporates a battery charging system, including USB charging and wall charging
  • Power control logic with processor interfacing and event detection, real-time clock and critical oscillator circuitry with coin cell backup and support for external secure RTC on a companion processor IC device
  • Interfaces with i.MX processors or any other device requiring a highly integrated, bi-directional power management, I/O and communications device