SOT1842-1: LFBGA186 | NXP Semiconductors

SOT1842-1: LFBGA186


Overview

LFBGA186, plastic, low profile fine-pitch ball grid array; 186 balls; 0.8 mm pitch; 12 mm x 12 mm x 1.18 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LFBGA186 surface mount bottom LFBGA 12 x 12 x 1.18 186 plastic
Manufacture Code Reference Codes Issue Date
98ASA10849 2017-06-11
Part Description Quick access
Power Management IC, i.MX35/51, 10 Bit ADC, 4 adj buck, 12 adj LDO, MAPBGA 139
Power Management IC, i.MX35/51, 10 Bit ADC, 4 adj buck, 12 adj LDO, MAPBGA 139