Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Power Management IC, i.MX35/51, 10 Bit ADC, 4 adj buck, 12 adj LDO, MAPBGA 139
TFBGA139: TFBGA139, plastic, thin fine-pitch ball grid array; 139 balls; 0.5 mm pitch; 7 mm x 7 mm x 0.92 mm body
12NC: 935312979557
Details
Order
12NC: 935312979518
Details
Order
Parameter | Value |
---|---|
MCU Supported | i.MX27, i.MX35, i.MX37, i.MX51 |
Supply Voltage [min] (V) | 2.8 |
Supply Voltage [max] (V) | 4.65 |
Output Current (A) | 2 |
Number of Buck Regulators | 4 |
Number of LDO | 12 |
Switching Frequency LV Buck (MHz) | 2 |
Number of Boost Regulators | 1 |
Number of Channels | 18 |
Parameter | Value |
---|---|
Battery Charger | Li-ion battery |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 85 |
Safety Level | QM |
Device Function | PMICs for i.MX processors |
Interface and Input Control | I2C |
Additional Features - Analog | 10 bit GP ADC, 3 zone LED/RGB drivers, 8 ch with 3 GPO ADC inputs, Mux and scaling circuitry |
Junction Temperature (Min to Max) (℃) | -40 to 125 |
Development Tools | KIT13892VKEVBEJ |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MC13892CJVK(935312979557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e1 | REACH SVHC | 167.25 | |
MC13892CJVKR2(935312979518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e1 | REACH SVHC | 167.25 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MC13892CJVK (935312979557) | No | 3 | 260 | 40 | |||
MC13892CJVKR2 (935312979518) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MC13892CJVK (935312979557) | 854239 | EAR99 |
MC13892CJVKR2 (935312979518) | 854239 | EAR99 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MC13892CJVK (935312979557) | 2025-04-16 | 2025-05-26 | 202504006I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MC13892CJVKR2 (935312979518) | ||||
MC13892CJVK (935312979557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MC13892CJVKR2 (935312979518) | ||||
MC13892CJVK (935312979557) | 2020-07-05 | 2020-07-06 | 202006035RN | Reactivation Notification for NXP SPM Products Jul2020 |
MC13892CJVKR2 (935312979518) | ||||
MC13892CJVK (935312979557) | 2020-06-14 | 2020-06-15 | 202005039DN | Discontinuation Notification for NXP SPM Products Jun2020 |
MC13892CJVKR2 (935312979518) | ||||
MC13892CJVK (935312979557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
MC13892CJVKR2 (935312979518) |
The MC13892 is a PMIC for the i.MX51, i.MX37, i.MX3 and i.MX27 application processors, ideal for personal media players and navigation devices.