SOT1564-1: TFBGA139 | NXP Semiconductors

SOT1564-1: TFBGA139


Overview

TFBGA139, plastic, thin fine-pitch ball grid array; 139 balls; 0.5 mm pitch; 7 mm x 7 mm x 0.92 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
TFBGA139 surface mount bottom TFBGA 7 x 7 x 0.92 139 plastic
Manufacture Code Reference Codes Issue Date
98ASA10820D MO-195-AD(JEDEC 2017-06-11
Part Description Quick access
Power Management IC, i.MX35/51, 10 Bit ADC, 4 adj buck, 12 adj LDO, MAPBGA 139
Power Management IC, i.MX35/51, 10 Bit ADC, 4 adj buck, 12 adj LDO, MAPBGA 139