Multi-Channel (5) PMIC for Automotive Applications: 3 LVBUCK and 2 LDO, Fit for ASIL B Safety Level

Roll over image to zoom in

Block Diagram

Choose a diagram:

PF5103

PF5103 Block Diagram

PF5113

PF5113 Functional Block Diagram

PF5123

PF5123 Functional Block Diagram

PF51x3 Comparison Table

Product Family PF5103 PF5113 PF5123
BUCK1 0.5 V to 3.3 V, 3.5 A (Single/Multi phase) 0.8 V, 0.825 V, 0.9 V, 1.2 V, 2.6 A (Single phase) 0.5 V to 3.3 V, 3.5 A (Single/Multi phase)
BUCK2 0.5 V to 3.3 V, 3.5 A (Single/Multi phase) 1.3 V, 1.5 V, 1.8 V, 2.3 V, 2.5 V, 3.3 V, 3.5 A (Single phase) 0.5 V to 3.3 V, 3.5 A (Single/Multi phase)
BUCK3 0.5 V to 3.3 V, 3.5 A (Single/Multi phase) 1.1 V, 1.3 V, 1.5 V, 2.5 V, 3.3 V, 2.6 A (Single phase) 0.5 V to 3.3 V, 3.5 A (Single/Multi phase)
LDO1 0.75 V to 3.3 V, 0.2 A 1.8 V to 3.3 V, 0.2 A No
LDO2 0.75 V to 3.3 V, 0.5 A 1.8 V to 3.3 V, 0.25 A No
PWRON Yes Yes Yes
SYNC_STANDBY Yes Yes Yes
FCCU_XFAILB Yes Yes Yes
I²C Yes Yes Yes
PGOOD Yes Yes Yes
INTB_RSTB Yes Yes Yes
Watchdog Simple Simple Simple
SAFETY QM, ASIL B QM, ASIL B QM, ASIL B
Target Application General Radar System (example: S32R41, TEF82xx, SAF85xx) General

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

5 documents

Compact List

Brochure (1)
Data Sheet (1)
Training Presentation (2)
White Paper (1)

Design Resources

Design Files

Quick reference to our design files types.

Hardware

Quick reference to our board types.

1-5 of 6 hardware offerings

Show All

Software

Quick reference to our software types.

4 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?