S32R41 and TEF82xx Development Platform | NXP Semiconductors

S32R41 and TEF82xx Development Platform Based on S32R41 EVB and TEF82xx CAB

Roll over image to zoom in

Block Diagram

S32R41 + TEF82 Development Platform

S32R41 + TEF82 Development Platform

Supported Devices

Interfaces

3.3 V / 5 V IO CAN Transceivers

Automotive Ethernet PHYs

Power Management

System Basis Chips

PMICs

Processors and Microcontrollers

S32R Radar Processing

RF

Radar Technology

Features

General Features

  • S32R41 radar MPU
  • Single 12 V external power supply input with necessary EVB and MCU voltages provided by an NXP power management IC (PMIC) solution
  • Power supplied to the EVB via a 2.1 mm barrel style power jack; 12 V operation allows in-car use if desired
  • Master power switch and regulator status LEDs
  • Flexible MCU clocking options allow provision of an external clock via adaptor board (via MIPI-CSI0 connector) or 40 MHz EVB clock oscillator circuit. Solder pads allow selection between these external clocks
  • Boot mode selection via switches on board

Memory

  • 64 Mb (16 MB) serial NOR flash memory
  • 1 Kb EEPROM connected to MCU via I²C

Connectivity

  • Standard 20-pin ARM JTAG debug connector and 34-pin nexus aurora connector
  • RGMII Gb ethernet physical interface IC, with RJ45 connector
  • RMII / MII 100 Mb ethernet physical interface IC with matenet connector
  • Two high speed connectors intended for direct use with the TEF820X CAB board
  • All MCU signals readily accessible at a port-ordered group of 0.1” pitch headers
  • 2x CAN-FD interfaces
  • UART to micro USB interface
  • 2 user switches and 4 user LEDs, freely connectable
  • 64 * 102 character LCD with DSPI interface (DSPI0)
  • User reset switch with reset status LED

TEF82xx Customer Antenna Board (CAB)

  • Dual TEF82xx RF front-end board through different MIPI-CSI2 / SPI joint connectors. Free choice of the two different front ends through a jumper configuration
  • RF RX / TX channels wired to 6 Tx x 8 Rx antenna array
  • Optimized for 78 GHz operation

Buy Options

S32R41-EVB-Image

Click to expand

  • S32R41-EVB
    Active

  • S32R41 Evaluation Board.

  • $1400.00 USD
  • For a quantity of 1
    • Availability: Pending Stock
TEF82-R41-KIT-Image

Click to expand

  • TEF82-R41-KIT
    Active

  • S32R41 and TEF82xx Development Platform Based on S32R41 EVB and TEF82xx CAB.

N en_US en_US en false 0 TEF82-R41-KIT downloads en true 0 Y TSP Y Y true Y Tools

Documentation

Quick reference to our documentation types.

Related Hardware

Quick reference to our board types.

4 hardware offerings

Software

Quick reference to our software types.

1 software file

  • Simulation and Modeling Tools

    Automotive SW - S32R41 Standard Software - S32R41 + TEF82xx Development Platform

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history