TEF82xx Customer Application Board | NXP Semiconductors

TEF82xx Customer Application Board

Roll over image to zoom in

Supported Devices

RF

Radar Technology

Features

Key Features

  • TEF82xx radar transceiver
  • 2 high-density connectors to provide separate supply to both leader and follower TEF82xx
  • 6 x 8 antenna array
  • 26 GHz local oscillator output from the leader
  • MIPI-CSI2 interface to extract the ADC raw data
  • SW API to enable the controlling of the front-end MMIC
  • The customer application board is meant to be companioned with NXP S32R41-EVB or S32R294-RADB, where the supply is provided through the connector

Documentation

Quick reference to our documentation types.

Related Hardware

Quick reference to our board types.

2 hardware offerings

Software

Quick reference to our software types.

1 software file

  • Software Development Resources

    TEF82xx software download - NXP evaluation kit enablement

Note: For better experience, software downloads are recommended on desktop.

Training

1 training

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history