TEF810x Fully-Integrated 77 GHz Radar Transceiver | NXP Semiconductors

TEF810x Fully-Integrated 77 GHz Radar Transceiver

Roll over image to zoom in

Block Diagram

TEF810X Block Diagram

TEF810X Block Diagram

Features

System Features

  • Fully integrated RFCMOS Radar Transceiver for 76-81 GHz
  • 3 TX (w/BPSK), 4 RX Channels
  • Optimized for Fast Chirp Modulation
  • Support for 2 GHz bandwidth, 4 GHz with chirp stitching
  • Automotive junction Temperature Range -40°C up to 135°C
  • Support cascading of TEF810X devices for Imaging Radar
  • CSI-2, CIF, and LVDS Interface
  • Developed in accordance with ISO 26262 SEoOC methodology. Supporting ASIL B applications
  • Built-in functional safety monitoring circuit
  • Low power dissipation < 1.2 W
  • Very small footprint : 7.5mm x 7.5mm eWLB package with 15 x 15 sized Ball Grid Array (BGA)

Product Longevity Program

Buy/Parametrics

2 results

Include 0 NRND

Order

CAD Model

Status

Budgetary Price excluding tax

Package Type

Package Dimensions (LxWxZ (mm))

Package Pitch (mm)

Frequency (Min-Max) (GHz)

Active

1K @ US$20.00

WFBGA155

7.5 x 7.5 x 0.76

0.5

76 to 81

Active

1K @ US$21.27

WFBGA155

7.5 x 7.5 x 0.76

0.5

76 to 81

N true 0 PSPTEF810Xen 2 Data Sheet Data Sheet t520 1 Fact Sheet Fact Sheet t523 1 en_US en_US en Data Sheet Data Sheet 1 1 1.0 English The TEF810X “Dolphin” Car Radar Transceiver is a single-chip automotive FMCW radar transceiver for short-, medium- and long-range radar applications, covering the full car radar frequency band from 76 GHz to 81 GHz. 1537298457966708214776 PSP 989.8 KB None None documents None 1537298457966708214776 /docs/en/data-sheet/TEF810X.pdf 989781 /docs/en/data-sheet/TEF810X.pdf TEF810X documents N N 2018-09-18 TEF810x Car Radar Transceiver - Short Datasheet /docs/en/data-sheet/TEF810X.pdf /docs/en/data-sheet/TEF810X.pdf Data Sheet N 980000996212993340 2023-07-14 pdf N en May 10, 2019 980000996212993340 Data Sheet Y N TEF810x Car Radar Transceiver - Short Datasheet Fact Sheet Fact Sheet 1 2 0 Chinese TEF810X是一款完全集成的RFCMOS 76-81GHz汽车雷达收发器。该器件支持关键的安全应用,包括自动紧急制动、自适应巡航控制、盲点监控、横向交通告警和自动泊车。 1554221973032675728792zh PSP 278.3 KB None None documents None 1554221973032675728792 /docs/zh/fact-sheet/TEF810XFS.pdf 278337 /docs/zh/fact-sheet/TEF810XFS.pdf TEF810XFS documents N N 2019-04-02 TEF810x 77Ghz Automotive Radar Transceiver /docs/zh/fact-sheet/TEF810XFS.pdf /docs/zh/fact-sheet/TEF810XFS.pdf Fact Sheet N 736675474163315314 2022-12-07 zh Jul 20, 2021 736675474163315314 Fact Sheet Y N TEF810X 77GHz汽车 雷达收发器 1 Japanese TEF810Xは76 GHzから81 GHzまで車載レーダーの周波数帯域全体をカバーする、オール・レンジのレーダー・アプリケーション向け車載レーダー・トランシーバです。 1554221973032675728792ja PSP 278.3 KB None None documents None 1554221973032675728792 /docs/ja/fact-sheet/TEF810XFS.pdf 278337 /docs/ja/fact-sheet/TEF810XFS.pdf TEF810XFS documents N N 2019-04-02 TEF810x 77Ghz Automotive Radar Transceiver /docs/ja/fact-sheet/TEF810XFS.pdf /docs/ja/fact-sheet/TEF810XFS.pdf Fact Sheet N 736675474163315314 2022-12-07 ja Nov 1, 2023 736675474163315314 Fact Sheet Y N TEF810x 77 GHz車載レーダー・トランシーバ 1 English The TEF810X is an automotive radar transceiver for all range radar applications, covering the full car radar frequency band from 76 GHz to 81 GHz. 1554221973032675728792 PSP 278.3 KB None None documents None 1554221973032675728792 /docs/en/fact-sheet/TEF810XFS.pdf 278337 /docs/en/fact-sheet/TEF810XFS.pdf TEF810XFS documents N N 2019-04-02 TEF810x 77Ghz Automotive Radar Transceiver /docs/en/fact-sheet/TEF810XFS.pdf /docs/en/fact-sheet/TEF810XFS.pdf Fact Sheet N 736675474163315314 2022-12-07 pdf N en Aug 1, 2019 736675474163315314 Fact Sheet Y N TEF810x 77Ghz Automotive Radar Transceiver false 0 TEF810X downloads en true 1 Y PSP Y Y Data Sheet 1 /docs/en/data-sheet/TEF810X.pdf 2018-09-18 1537298457966708214776 PSP 1 May 10, 2019 Data Sheet The TEF810X “Dolphin” Car Radar Transceiver is a single-chip automotive FMCW radar transceiver for short-, medium- and long-range radar applications, covering the full car radar frequency band from 76 GHz to 81 GHz. None /docs/en/data-sheet/TEF810X.pdf English documents 989781 None 980000996212993340 2023-07-14 N /docs/en/data-sheet/TEF810X.pdf TEF810x Car Radar Transceiver - Short Datasheet /docs/en/data-sheet/TEF810X.pdf documents 980000996212993340 Data Sheet N en None Y pdf 1.0 N N TEF810x Car Radar Transceiver - Short Datasheet 989.8 KB TEF810X N 1537298457966708214776 Fact Sheet 1 /docs/en/fact-sheet/TEF810XFS.pdf 2019-04-02 1554221973032675728792 PSP 2 Aug 1, 2019 Fact Sheet The TEF810X is an automotive radar transceiver for all range radar applications, covering the full car radar frequency band from 76 GHz to 81 GHz. None /docs/en/fact-sheet/TEF810XFS.pdf English documents 278337 None 736675474163315314 2022-12-07 N /docs/en/fact-sheet/TEF810XFS.pdf TEF810x 77Ghz Automotive Radar Transceiver /docs/en/fact-sheet/TEF810XFS.pdf documents 736675474163315314 Fact Sheet N en None Y pdf 1 N N TEF810x 77Ghz Automotive Radar Transceiver 278.3 KB TEF810XFS N 1554221973032675728792 true Y Products

Documentation

Quick reference to our documentation types.

2 documents

Compact List

Design Files

Hardware

Quick reference to our board types.

1 hardware offering

Training

2 trainings

Support

What do you need help with?