SAF85xxL, One-chip RFCMOS Radar SoC | NXP Semiconductors

One-Chip LiP 77GHz RFCMOS Automotive Radar SoC

  • This page contains information on a preproduction product. Specifications and information herein are subject to change without notice. For additional information contact support or your sales representative.

Roll over image to zoom in

Block Diagram

One-Chip LiP 77GHz RFCMOS Automotive Radar SoC

One-Chip LiP 77GHz RFCMOS Automotive Radar SoC

Features

Highly Integrated Transceiver

  • Operates in 76 GHz to 81 GHz band

Wide Bandwidth

  • Total bandwidth of 5 GHz
  • Effective chirp bandwidth up to 4 GHz

High-Performance RF Transceiver

  • Improved power output
  • Low noise figure
  • Low phase noise

Real-Time Compute

  • Arm® Cortex®- M7 with @320 MHz

Radar Processing Acceleration

  • BBE32 Vector DSP with @320 MHz

Onboard Memory

  • 2 MB SRAM with ECC

Small Package

  • Launcher-in-package (LiP), footprint 11.95 mm x 14.00 mm

Flexible Interfaces

  • 1 x SGMII Gbit Ethernet 10/100/1000 Mbit/s
  • 1x LinFlexD/Uart, 1 x CAN-FD (optional)
  • CSI-2

Future Proof Security

  • Hardware security engine (HSE)
  • EVITA Full, SHE+, ISO/SAE 21434 compliant
  • MACSec

Functional Safety

  • Developed in accordance with ISO 26262 SEoOC methodology, supporting ASIL B applications
  • Built-in functional safety monitoring circuit

Scalable Applications

  • Supports short-to-long range applications

Automotive Quality

  • AEC-Q100

Wide Automotive Temperature Range

  • -40 °C to 150 °C junction temperature

More

Documentation

Quick reference to our documentation types.

Design Resources

Hardware

Quick reference to our board types.

2 hardware offerings

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.