Safe Assure® (Functional Safety)
When it comes to functional safety, NXP stands for quality and reliability. Our SafeAssure program simplifies system-level safety requirements in accordance with ISO 26262.
The FS86 device family is software compatible with the FS84/85 family. It expands the power capability, the safety integration and system scalability of domain controller applications to address multiple MCU requirements present in ADAS and electrification.
The FS86 includes multiple switch mode and linear voltage regulators, enhanced safety features with fail-safe outputs. This makes it a full part of a safety-oriented system up to ASIL B/D safety integrity level.
Belonging to the BYLINK System Power Platform, NXP releases a new essential link with the FS86 Safety Power Management Family.
The FS86 SBC is part of a complete family of devices offering scalability in power and safety, pin to pin and software compatible. It is developed in compliance with the ISO 26262 standard and is qualified according to AEC-Q100 requirements.
For sampling purposes please order: MFS8613BMDA0ES
| Products | Battery Network | VSUP max rating | VPRE | BOOST | BUCK | LDOs | VMONs | Watchdog | FCCU | ERRMON | FIN |
|---|---|---|---|---|---|---|---|---|---|---|---|
| FS8600 | 24 V | 60 V | yes | yes | no | 2 | 4 | yes [1] | yes | yes | yes |
| FS8601 | 6 | ||||||||||
| FS8602 | 8 | ||||||||||
| FS8603 | 10 | no [2] | |||||||||
| FS8610 | yes | 4 | yes | ||||||||
| FS8611 | 6 | ||||||||||
| FS8612 | 8 | ||||||||||
| FS8613 | 10 | no [2] | |||||||||
| FS8620 | 12 V | 36 V | yes | yes | no | 2 | 4 | yes [1] | yes | yes | yes |
| FS8621 | 6 | ||||||||||
| FS8622 | 8 | ||||||||||
| FS8623 | 10 | no [2] | |||||||||
| FS8630 | yes | 4 | yes | ||||||||
| FS8631 | 6 | ||||||||||
| FS8632 | 8 | ||||||||||
| FS8633 | 10 | no [2] |
[1] ASIL B: Watchdog Simple. ASIL D: Watchdog Challenger.
[2] FIN and VMON9 cannot be used at the same time (same pin).
| Part Number | Descrption | OTP ID* | Safety Grade | Package |
|---|---|---|---|---|
| MFS8620BMDA8ES | S32Z270-DC EVB DC1/DC2/DC4 | DA8 report and configuration files | ASIL D | QFN48eP |
*OTP configuration files are embedded in the PDF reports.
When it comes to functional safety, NXP stands for quality and reliability. Our SafeAssure program simplifies system-level safety requirements in accordance with ISO 26262.
This platform facilitates the design of safe power management systems thanks to a portfolio of configurable and linkable devices. It simplifies complex power supply subsystems into a single smart solution.
Participating products are available for a minimum of 10 years. Designated participating products developed for the automotive, telecom and medical segments are available for a minimum of 15 years.
|
|
|
|
|
|
|
|---|---|---|---|---|---|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Quick reference to our documentation types
7 documents
Compact List
Please wait while your secure files are loading.
1 design file
Receive the full breakdown. See the product footprint and more in the eCad file.
Please wait while your secure files are loading.
1-5 of 8 hardware offerings








Quick reference to our software types.
4 software files
Note: For better experience, software downloads are recommended on desktop.
Please wait while your secure files are loading.