UJA1164ATK | Mini High-Speed CAN SBC | NXP Semiconductors

Mini High-Speed CAN System Basis Chip with Standby Mode and Watchdog

Block Diagram

UJA1164ATK Mini SBC Block Diagram

UJA1164ATK Mini SBC Block Diagram

Features

General

  • Designed for automotive applications ISO 11898-2:2016 and SAE J2284-1 to SAE J2284-5 compliant high-speed CAN transceiver
  • Hardware and software compatible with the UJA116x product family and with improved EMC performance
  • ±8 kV ESD protection, according to the Human Body Model (HBM) on the CAN bus pins
  • ±6 kV ESD protection, according to IEC TS 62228 on the CAN bus pins and on pin BAT
  • CAN bus pins short-circuit proof to ±58 V
  • Battery and CAN bus pins are protected against automotive transients according to with ISO 7637-3

CAN Transceiver

  • High-speed CAN transceiver supporting CAN FD active communication up to 5 Mbit/s in the CAN FD data field
  • Autonomous bus biasing according to ISO 11898-6
  • Remote wake-up capability via standard CAN wake-up pattern

Integrated Voltage Regulator (V1)

  • Integrated 5 V / 100 mA voltage regulator for microcontroller supply
  • Support for microcontroller RAM retention down to a battery voltage of 2 V

System Control Features

  • Standby mode featuring very low supply current
  • Transmit data (TXD) dominant time-out function
  • Mode control via the serial peripheral interface (SPI)
  • Watchdog with independent clock source
  • Configuration of selected functions via non-volatile memory

Comparison Table

Features
Orderable Type Standby Mode Sleep Mode VIO LDO (5 V) SPI Watchdog INH External 5 V Supply Partial Networking CAN FD Active CAN FD Passive
UJA1161ATK/0 X Internally used as self-supplied CAN 5 Mbps
UJA1162ATK/0 X X X Internally used as self-supplied CAN INH 5 Mbps
UJA1163ATK/0 X 100 mA 5 Mbps
UJA1164ATK/0 X 100 mA X X 5 Mbps
UJA1166ATK/0 X X X 100 mA INH 5 Mbps
UJA1167ATK/0 X X 100 mA X X INH 5 Mbps
UJA1167ATK/X/0 X X 70 mA X X 5 V/ 30 mA 5 Mbps
UJA1168ATK/0 X X 100 mA X X INH X 5 Mbps
UJA1168ATK/X/0 X X 70 mA X X 5 V/ 30 mA X 5 Mbps
UJA1168ATK/F/0 X X 100 mA X X INH X 5 Mbps X
UJA1168ATK/XF/0 X X 70 mA X X 5 V/ 30 mA X 5 Mbps X

Buy/Parametrics










































































































N true 0 PSPUJA1164ATKen 5 Data Sheet Data Sheet t520 1 Fact Sheet Fact Sheet t523 1 Package Information Package Information t790 1 Packing Information Packing Information t935 1 Supporting Information Supporting Information t531 1 en_US en_US en Data Sheet Data Sheet 1 1 UJA1164ATK 1.0 English UJA1164A, Mini high-speed CAN system basis chip with Standby mode and watchdog 1568990702052707241145 PSP 688.3 KB None None documents None 1568990702052707241145 /docs/en/data-sheet/UJA1164A.pdf 688269 /docs/en/data-sheet/UJA1164A.pdf UJA1164A documents N N 2019-09-20 UJA1164A, Mini high-speed CAN system basis chip with Standby mode and watchdog /docs/en/data-sheet/UJA1164A.pdf /docs/en/data-sheet/UJA1164A.pdf Data Sheet N 980000996212993340 2024-01-23 pdf N en Aug 23, 2019 980000996212993340 Data Sheet Y N UJA1164A, Mini high-speed CAN system basis chip with Standby mode and watchdog Fact Sheet Fact Sheet 1 2 1 English 1575479564079729500375 PSP 286.6 KB None None documents None 1575479564079729500375 /docs/en/fact-sheet/UA116XAFAMA4FS.pdf 286605 /docs/en/fact-sheet/UA116XAFAMA4FS.pdf UA116XAFAMA4FS documents N N 2019-12-04 UJA116xA Mini HS-CAN System Basis Chip Family - Fact Sheet /docs/en/fact-sheet/UA116XAFAMA4FS.pdf /docs/en/fact-sheet/UA116XAFAMA4FS.pdf Fact Sheet N 736675474163315314 2024-01-23 pdf N en Feb 11, 2020 736675474163315314 Fact Sheet Y N UJA116xA Mini HS-CAN System Basis Chip Family - Fact Sheet Package Information Package Information 1 3 1.1 English Plastic, thermal enhanced very thin small outline package 1455079299396712532501 PSP 133.9 KB None None documents None 1455079299396712532501 /docs/en/package-information/SOT1086-2.pdf 133873 /docs/en/package-information/SOT1086-2.pdf SOT1086-2 documents N N 2018-12-07 Plastic, thermal enhanced very thin small outline package; no leads; 14 terminals /docs/en/package-information/SOT1086-2.pdf /docs/en/package-information/SOT1086-2.pdf Package Information N 302435339416912908 2024-01-23 pdf N en Jun 10, 2016 302435339416912908 Package Information Y N Plastic, thermal enhanced very thin small outline package; no leads; 14 terminals Packing Information Packing Information 1 4 1.1 English 1442131820206710980308 PSP 158.0 KB None None documents None 1442131820206710980308 /docs/en/packing/SOT1086-2_431.pdf 158020 /docs/en/packing/SOT1086-2_431.pdf SOT1086-2_431 documents N N 2015-06-26 HVSON14 Reel sulfur barrier pack, SMD, 13 Q1/T1 standard product orientation /docs/en/packing/SOT1086-2_431.pdf /docs/en/packing/SOT1086-2_431.pdf Packing Information N 145666923842250347 2024-01-23 pdf N en Jun 26, 2015 145666923842250347 Packing Information Y N HVSON14 Reel sulfur barrier pack, SMD, 13 Q1/T1 standard product orientation Supporting Information Supporting Information 1 5 1.0 English Supports UJA1164ATK, UJA1167ATK, UJA1168ATK and UJA1169ATK devices 1622730651218712631833 PSP 38.5 KB None None documents None 1622730651218712631833 /docs/en/supporting-information/UJA116XATK-CRC-CALCULATOR.xlsx 38532 /docs/en/supporting-information/UJA116XATK-CRC-CALCULATOR.xlsx UJA116XATK-CRC-CALCULATOR documents N N 2021-06-03 UJA116xATK CRC Calculator /docs/en/supporting-information/UJA116XATK-CRC-CALCULATOR.xlsx /docs/en/supporting-information/UJA116XATK-CRC-CALCULATOR.xlsx Supporting Information N 371282830530968666 2024-02-13 xlsx N en Jun 3, 2021 371282830530968666 Supporting Information Y N UJA116xATK CRC Calculator false 0 UJA1164ATK downloads en true 1 Y PSP Y Y Data Sheet 1 /docs/en/data-sheet/UJA1164A.pdf 2019-09-20 1568990702052707241145 PSP 1 Aug 23, 2019 Data Sheet UJA1164A, Mini high-speed CAN system basis chip with Standby mode and watchdog None /docs/en/data-sheet/UJA1164A.pdf English documents 688269 None 980000996212993340 2024-01-23 N /docs/en/data-sheet/UJA1164A.pdf UJA1164A, Mini high-speed CAN system basis chip with Standby mode and watchdog /docs/en/data-sheet/UJA1164A.pdf documents 980000996212993340 Data Sheet N en None Y pdf 1.0 N N UJA1164A, Mini high-speed CAN system basis chip with Standby mode and watchdog UJA1164ATK 688.3 KB UJA1164A N 1568990702052707241145 Fact Sheet 1 /docs/en/fact-sheet/UA116XAFAMA4FS.pdf 2019-12-04 1575479564079729500375 PSP 2 Feb 11, 2020 Fact Sheet None /docs/en/fact-sheet/UA116XAFAMA4FS.pdf English documents 286605 None 736675474163315314 2024-01-23 N /docs/en/fact-sheet/UA116XAFAMA4FS.pdf UJA116xA Mini HS-CAN System Basis Chip Family - Fact Sheet /docs/en/fact-sheet/UA116XAFAMA4FS.pdf documents 736675474163315314 Fact Sheet N en None Y pdf 1 N N UJA116xA Mini HS-CAN System Basis Chip Family - Fact Sheet 286.6 KB UA116XAFAMA4FS N 1575479564079729500375 Package Information 1 /docs/en/package-information/SOT1086-2.pdf 2018-12-07 1455079299396712532501 PSP 3 Jun 10, 2016 Package Information Plastic, thermal enhanced very thin small outline package None /docs/en/package-information/SOT1086-2.pdf English documents 133873 None 302435339416912908 2024-01-23 N /docs/en/package-information/SOT1086-2.pdf Plastic, thermal enhanced very thin small outline package; no leads; 14 terminals /docs/en/package-information/SOT1086-2.pdf documents 302435339416912908 Package Information N en None Y pdf 1.1 N N Plastic, thermal enhanced very thin small outline package; no leads; 14 terminals 133.9 KB SOT1086-2 N 1455079299396712532501 Packing Information 1 /docs/en/packing/SOT1086-2_431.pdf 2015-06-26 1442131820206710980308 PSP 4 Jun 26, 2015 Packing Information None /docs/en/packing/SOT1086-2_431.pdf English documents 158020 None 145666923842250347 2024-01-23 N /docs/en/packing/SOT1086-2_431.pdf HVSON14 Reel sulfur barrier pack, SMD, 13 Q1/T1 standard product orientation /docs/en/packing/SOT1086-2_431.pdf documents 145666923842250347 Packing Information N en None Y pdf 1.1 N N HVSON14 Reel sulfur barrier pack, SMD, 13 Q1/T1 standard product orientation 158.0 KB SOT1086-2_431 N 1442131820206710980308 Supporting Information 1 /docs/en/supporting-information/UJA116XATK-CRC-CALCULATOR.xlsx 2021-06-03 1622730651218712631833 PSP 5 Jun 3, 2021 Supporting Information Supports UJA1164ATK, UJA1167ATK, UJA1168ATK and UJA1169ATK devices None /docs/en/supporting-information/UJA116XATK-CRC-CALCULATOR.xlsx English documents 38532 None 371282830530968666 2024-02-13 N /docs/en/supporting-information/UJA116XATK-CRC-CALCULATOR.xlsx UJA116xATK CRC Calculator /docs/en/supporting-information/UJA116XATK-CRC-CALCULATOR.xlsx documents 371282830530968666 Supporting Information N en None Y xlsx 1.0 N N UJA116xATK CRC Calculator 38.5 KB UJA116XATK-CRC-CALCULATOR N 1622730651218712631833 true Y Products

Documentation

Quick reference to our documentation types.

5 documents

Compact List

Data Sheet (1)
Fact Sheet (1)
Package Information (1)
Packing Information (1)
Supporting Information (1)

Design Files

Hardware

Quick reference to our board types.

1 hardware offering

Software

Quick reference to our software types.

3 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history