UJA113x | System Basis Chip | NXP Semiconductors

Buck/Boost High-Speed CAN/Dual LIN System Basis Chip Family

Block Diagram

UJA113xHW Block Diagram

UJA113xHW Block Diagram

Features

General

  • Designed for automotive applications according to ISO 11898-2/5/6
  • ±6 kV ESD protection according to the Human Body Model (HBM) on the CAN/LIN bus pins
  • ±6 kV ESD protection according to IEC 61000-4-2 on the CAN/LIN bus pins, the sensor supply output (VEXT) and the HVIO pins
  • ±40 V short-circuit proof CAN/LIN bus pins
  • Battery and CAN/LIN bus pins are protected against transients in accordance with ISO 7637-3

Integrated Buck and Boost Converter (SMPS)

  • Automatic Buck or Boost mode selection depending on input voltage and output load conditions functions with a single external coil
  • The SMPS functions as a pre-regulator for V1 and, optionally, V2
  • The SMPS can be used to supply external loads directly

Low-Drop Voltage Regulators (LDOs)

  • V1 voltage regulator 5 V or 3.3 V with 500 mA output current capability
  • V2 auxiliary voltage regulator 5 V with 100 mA output current capability.
  • V2 is protected against shorts to GND and battery for off-board loads

CAN Transceiver

  • ISO 11898-2/5/6 compliant 1 Mbit/s high-speed CAN Transceiver supporting CAN FD active communication up to 2 Mbit/s in the CAN FD data field
  • Autonomous bus biasing according to ISO 11898-6:2013
  • UJA113xFD: selective wake-up function (ISO11989-6:2013 compliant CAN partial networking)

LIN Transceivers

  • One or two LIN channels depending on the selected device
  • LIN 2.x and SAE J2602 compliant
  • Integrated LIN follower termination
  • Improved EMC emission performance with optimized curve shaping

High-Voltage I/Os (not available in UJA113xFD/0 variants)

  • 4 or 8 I/O pins individually configurable as high- or low-side output drivers
  • Reverse-current protection of the output in off-mode (loss-of-ground and loss-of-battery proof)
  • Open-load diagnostics and short-circuit protection and diagnostics
  • Individually configurable as inputs with wake-up capability
  • Three HVIOs can be configured individually as limp-home outputs

A/D Converter for Monitoring the Battery Voltage

  • Two channels: 10-bit resolution, accurate to ±300 mV at 20 V full scale
  • Undervoltage and overvoltage detection

More

Buy/Parametrics










































































































N true 0 PSPUJA113xHWen 3 Data Sheet Data Sheet t520 1 Package Information Package Information t790 1 Selector Guide Selector Guide t528 1 en_US en_US en Data Sheet Data Sheet 1 1 2.2 English 1442056165231711635184 PSP 872.8 KB None None documents None 1442056165231711635184 /docs/en/data-sheet/UJA113X_SER.pdf 872756 /docs/en/data-sheet/UJA113X_SER.pdf UJA113X_SER documents N N 2016-09-23 Buck/boost HS-CAN/dual LIN system basis chip /docs/en/data-sheet/UJA113X_SER.pdf /docs/en/data-sheet/UJA113X_SER.pdf Data Sheet N 980000996212993340 2024-05-22 pdf N en Sep 2, 2016 980000996212993340 Data Sheet Y N Buck/boost HS-CAN/dual LIN system basis chip Package Information Package Information 1 2 2.0 English 1455079194866728275691 PSP 534.9 KB None None documents None 1455079194866728275691 /docs/en/package-information/SOT1181-2.pdf 534899 /docs/en/package-information/SOT1181-2.pdf SOT1181-2 documents N N 2017-07-25 HTQFP48: plastic thermal enhanced thin quad flat package; 48 leads; body 10 x 10 x 1 mm; exposed die pad /docs/en/package-information/SOT1181-2.pdf /docs/en/package-information/SOT1181-2.pdf Package Information N 302435339416912908 2024-01-23 pdf N en Jul 25, 2017 302435339416912908 Package Information Y N HTQFP48: plastic thermal enhanced thin quad flat package; 48 leads; body 10 x 10 x 1 mm; exposed die pad Selector Guide Selector Guide 1 3 3 Chinese 1404924651029729642615zh PSP 1.2 MB None None documents None 1404924651029729642615 /docs/zh/product-selector-guide/INDCONTANLPRDFL.pdf 1202686 /docs/zh/product-selector-guide/INDCONTANLPRDFL.pdf INDCONTANLPRDFL documents N N 2016-10-31 Analog Automotive and Industrial Selector Guide /docs/zh/product-selector-guide/INDCONTANLPRDFL.pdf /docs/zh/product-selector-guide/INDCONTANLPRDFL.pdf Selector Guide N 553557935274807777 2025-01-05 zh Sep 18, 2014 553557935274807777 Selector Guide Y N 面向工业市场的模拟产品 - 简介 12 English For system designers who want more efficient motor operation with variable speed and sensorless control, NXP offers H-bridge, brushed and brushless DC motor drivers required to complete system design. 1404924651029729642615 PSP 1.2 MB None None documents None 1404924651029729642615 /docs/en/product-selector-guide/INDCONTANLPRDFL.pdf 1202686 /docs/en/product-selector-guide/INDCONTANLPRDFL.pdf INDCONTANLPRDFL documents N N 2016-10-31 Analog Automotive and Industrial Selector Guide /docs/en/product-selector-guide/INDCONTANLPRDFL.pdf /docs/en/product-selector-guide/INDCONTANLPRDFL.pdf Selector Guide N 553557935274807777 2025-01-05 pdf N en Jan 29, 2021 553557935274807777 Selector Guide Y N Analog Automotive and Industrial Selector Guide false 0 UJA113xHW downloads en true 1 Y PSP Y Y Data Sheet 1 /docs/en/data-sheet/UJA113X_SER.pdf 2016-09-23 1442056165231711635184 PSP 1 Sep 2, 2016 Data Sheet None /docs/en/data-sheet/UJA113X_SER.pdf English documents 872756 None 980000996212993340 2024-05-22 N /docs/en/data-sheet/UJA113X_SER.pdf Buck/boost HS-CAN/dual LIN system basis chip /docs/en/data-sheet/UJA113X_SER.pdf documents 980000996212993340 Data Sheet N en None Y pdf 2.2 N N Buck/boost HS-CAN/dual LIN system basis chip 872.8 KB UJA113X_SER N 1442056165231711635184 Package Information 1 /docs/en/package-information/SOT1181-2.pdf 2017-07-25 1455079194866728275691 PSP 2 Jul 25, 2017 Package Information None /docs/en/package-information/SOT1181-2.pdf English documents 534899 None 302435339416912908 2024-01-23 N /docs/en/package-information/SOT1181-2.pdf HTQFP48: plastic thermal enhanced thin quad flat package; 48 leads; body 10 x 10 x 1 mm; exposed die pad /docs/en/package-information/SOT1181-2.pdf documents 302435339416912908 Package Information N en None Y pdf 2.0 N N HTQFP48: plastic thermal enhanced thin quad flat package; 48 leads; body 10 x 10 x 1 mm; exposed die pad 534.9 KB SOT1181-2 N 1455079194866728275691 Selector Guide 1 /docs/en/product-selector-guide/INDCONTANLPRDFL.pdf 2016-10-31 1404924651029729642615 PSP 3 Jan 29, 2021 Selector Guide For system designers who want more efficient motor operation with variable speed and sensorless control, NXP offers H-bridge, brushed and brushless DC motor drivers required to complete system design. None /docs/en/product-selector-guide/INDCONTANLPRDFL.pdf English documents 1202686 None 553557935274807777 2025-01-05 N /docs/en/product-selector-guide/INDCONTANLPRDFL.pdf Analog Automotive and Industrial Selector Guide /docs/en/product-selector-guide/INDCONTANLPRDFL.pdf documents 553557935274807777 Selector Guide N en None Y pdf 12 N N Analog Automotive and Industrial Selector Guide 1.2 MB INDCONTANLPRDFL N 1404924651029729642615 true Y Products

Documentation

Quick reference to our documentation types.

3 documents

Compact List

Design Files

Quick reference to our design files types.

Hardware

Quick reference to our board types.

3 hardware offerings

Training

1 training

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history