MC34905 | SBC with CAN High Speed and LIN Interface | NXP Semiconductors

System Basis Chip with CAN High-Speed and LIN Interface

  • This page contains information on a product that is not recommended for new designs.

See product image

Block Diagram

Simplified Application Drawing

NXP<sup>&#174;</sup> MC34905 Internal Block Diagram - 30295

Features

  • Voltage regulator for MCU, 5.0 or 3.3 V, part number selectable, with possibility of usage external PNP to extend current capability and share power dissipation
  • Very low quiescent current in LP modes
  • Fully protected embedded 5.0 V regulator for the CAN driver
  • Multiple undervoltage detections to address various MCU specifications and system operation modes
  • Auxiliary 5.0 or 3.3 V SPI configurable regulator, for additional ICs, with overcurrent detection and undervoltage protection
  • MUX output pin for device internal analog signal monitoring and power supply monitoring
  • Advanced SPI, MCU, ECU power supply, and critical pins diagnostics and monitoring.
  • Multiple wake-up sources in LP modes: CAN or LIN bus, I/O transition, automatic timer, SPI message, and VDD overcurrent detection.
  • ISO11898-5 high-speed CAN interface compatibility for baud rates of 40 kb/s to 1.0 Mb/s
  • Scalable product family of devices ranging from 0 to 1 LIN, compatible to J2602-2 and LIN 2.1

Buy/Parametrics










































































































N true 0 PSPMC34905en 4 Application Note Application Note t789 2 Brochure Brochure t518 1 Data Sheet Data Sheet t520 1 en_US 2 1 3.0 English This application note provides guidelines for handling and assembly of SOIC package during Printed Circuit Board (PCB) assembly. 10jsBvfc PSP 3.5 MB None None documents None 10jsBvfc /docs/en/application-note/AN2409.pdf 3536520 /docs/en/application-note/AN2409.pdf AN2409 N N 2016-10-31 AN2409, Small Outline Integrated Circuit (SOIC) Package - Application Note /docs/en/application-note/AN2409.pdf /docs/en/application-note/AN2409.pdf Application Note N Y 645036621402383989 2024-01-19 pdf N en Oct 21, 2014 Application Note t789 Application Note Application Note Y N AN2409, Small Outline Integrated Circuit (SOIC) Package - Application Note 2 4.0 English The 34903/4/5 is the second generation family of the System Basis Chip (SBC). It combines several features and enhances present module designs. The device works as an advanced power management unit for the MCU with additional integrated circuits such as sensors and CAN transceivers. It has a built-in enhanced high-speed CAN interface (ISO11898-2 and -5) with local and bus failure diagnostics, protection, and fail-safe operation modes. 1373654064730714697565 PSP 4.6 MB None None documents None 1373654064730714697565 /docs/en/data-sheet/MC34903_4_5.pdf 4639597 /docs/en/data-sheet/MC34903_4_5.pdf MC34903_4_5 N N 2016-10-31 MC34903/4/5, System Basis Chip Gen2 with High Speed CAN and LIN Interface - Data Sheet /docs/en/data-sheet/MC34903_4_5.pdf /docs/en/data-sheet/MC34903_4_5.pdf Data Sheet N Y 980000996212993340 2024-01-19 pdf N en Oct 4, 2013 Data Sheet t520 Data Sheet Data Sheet Y N MC34903/4/5, System Basis Chip Gen2 with High Speed CAN and LIN Interface - Data Sheet false en_US en Application Note Application Note 1 3 1.0 English The MC33781 and MC33784 together constitute NXP Semiconductors's implementation of the Distributed System Interface (DSI) Bus Standard, Version 2.02. 1225311007711718167766 PSP 1.0 MB None None documents None 1225311007711718167766 /docs/en/application-note/AN3670.pdf 1013814 /docs/en/application-note/AN3670.pdf AN3670 documents N N 2016-10-31 AN3670, Implementing a DSI Network Using the MC33781 and the MC33784 /docs/en/application-note/AN3670.pdf /docs/en/application-note/AN3670.pdf Application Note N 645036621402383989 2024-01-19 pdf N en Oct 29, 2008 645036621402383989 Application Note Y N AN3670, Implementing a DSI Network Using the MC33781 and the MC33784 Brochure Brochure 1 4 0 Japanese パワートレイン、セーフティ、シャーシ、ADASなどの車載アプリケーション向けにセーフティSBCとマイクロコントローラを搭載したスケーラブルな機能安全ソリューション。 1411064297631730195336ja PSP 503.1 KB None None documents None 1411064297631730195336 /docs/ja/brochure/SBCAUTOBRA4.pdf 503116 /docs/ja/brochure/SBCAUTOBRA4.pdf SBCAUTOBRA4 documents N N 2016-10-31 Safety System Basis Chip for Automotive Brochure /docs/ja/brochure/SBCAUTOBRA4.pdf /docs/ja/brochure/SBCAUTOBRA4.pdf Brochure N 712453003803778552 2024-01-19 ja Nov 5, 2023 712453003803778552 Brochure Y N 車載用セーフティ・システム・ベーシス・チップ – パンフレット 15 English Scalable functional safety solutions with safety SBCs and microcontrollers for automotive applications such as powertrain, safety and chassis and ADAS. 1411064297631730195336 PSP 503.1 KB None None documents None 1411064297631730195336 /docs/en/brochure/SBCAUTOBRA4.pdf 503116 /docs/en/brochure/SBCAUTOBRA4.pdf SBCAUTOBRA4 documents N N 2016-10-31 Safety System Basis Chip for Automotive Brochure /docs/en/brochure/SBCAUTOBRA4.pdf /docs/en/brochure/SBCAUTOBRA4.pdf Brochure N 712453003803778552 2024-01-19 pdf N en Oct 17, 2023 712453003803778552 Brochure Y N Safety System Basis Chip for Automotive Brochure false 0 MC34905 downloads en true 1 Y PSP Application Note 2 /docs/en/application-note/AN3670.pdf 2016-10-31 1225311007711718167766 PSP 3 Oct 29, 2008 Application Note The MC33781 and MC33784 together constitute NXP Semiconductors's implementation of the Distributed System Interface (DSI) Bus Standard, Version 2.02. None /docs/en/application-note/AN3670.pdf English documents 1013814 None 645036621402383989 2024-01-19 N /docs/en/application-note/AN3670.pdf AN3670, Implementing a DSI Network Using the MC33781 and the MC33784 /docs/en/application-note/AN3670.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N N AN3670, Implementing a DSI Network Using the MC33781 and the MC33784 1.0 MB AN3670 N 1225311007711718167766 /docs/en/application-note/AN2409.pdf 2016-10-31 10jsBvfc PSP 1 Oct 21, 2014 Application Note Application Note This application note provides guidelines for handling and assembly of SOIC package during Printed Circuit Board (PCB) assembly. None /docs/en/application-note/AN2409.pdf English 3536520 None Application Note 2024-01-19 N /docs/en/application-note/AN2409.pdf AN2409, Small Outline Integrated Circuit (SOIC) Package - Application Note /docs/en/application-note/AN2409.pdf documents 645036621402383989 Application Note N Y en None Y t789 pdf 3.0 N N AN2409, Small Outline Integrated Circuit (SOIC) Package - Application Note 3.5 MB AN2409 N 10jsBvfc Brochure 1 /docs/en/brochure/SBCAUTOBRA4.pdf 2016-10-31 1411064297631730195336 PSP 4 Oct 17, 2023 Brochure Scalable functional safety solutions with safety SBCs and microcontrollers for automotive applications such as powertrain, safety and chassis and ADAS. None /docs/en/brochure/SBCAUTOBRA4.pdf English documents 503116 None 712453003803778552 2024-01-19 N /docs/en/brochure/SBCAUTOBRA4.pdf Safety System Basis Chip for Automotive Brochure /docs/en/brochure/SBCAUTOBRA4.pdf documents 712453003803778552 Brochure N en None Y pdf 15 N N Safety System Basis Chip for Automotive Brochure 503.1 KB SBCAUTOBRA4 N 1411064297631730195336 Data Sheet 1 /docs/en/data-sheet/MC34903_4_5.pdf 2016-10-31 1373654064730714697565 PSP 2 Oct 4, 2013 Data Sheet Data Sheet The 34903/4/5 is the second generation family of the System Basis Chip (SBC). It combines several features and enhances present module designs. The device works as an advanced power management unit for the MCU with additional integrated circuits such as sensors and CAN transceivers. It has a built-in enhanced high-speed CAN interface (ISO11898-2 and -5) with local and bus failure diagnostics, protection, and fail-safe operation modes. None /docs/en/data-sheet/MC34903_4_5.pdf English 4639597 None Data Sheet 2024-01-19 N /docs/en/data-sheet/MC34903_4_5.pdf MC34903/4/5, System Basis Chip Gen2 with High Speed CAN and LIN Interface - Data Sheet /docs/en/data-sheet/MC34903_4_5.pdf documents 980000996212993340 Data Sheet N Y en None Y t520 pdf 4.0 N N MC34903/4/5, System Basis Chip Gen2 with High Speed CAN and LIN Interface - Data Sheet 4.6 MB MC34903_4_5 N 1373654064730714697565 true Y Products

Documentation

Quick reference to our documentation types.

4 documents

Compact List

Application Note (2)
Brochure (1)
Data Sheet (1)

Design Files

Hardware

Quick reference to our board types.

3 hardware offerings

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history