UJA1168ATK | Mini high-speed CAN SBC | NXP Semiconductors

Mini High-Speed CAN System Basis Chip for Partial Networking

Block Diagram

UJA1168ATK Block Diagram

UJA1168ATK Block Diagram

Features

General

  • Designed for automotive applications ISO 11898-2:2016 and SAE J2284-1 to SAE J2284-5 compliant high-speed CAN transceiver
  • Hardware and software compatible with the UJA116x product family and with improved EMC performance
  • ±8 kV ESD protection, according to the Human Body Model (HBM) on the CAN bus pins
  • ±6 kV ESD protection, according to IEC TS 62228 on the CAN bus pins, VEXT and on pins BAT and WAKE
  • CAN bus pins short-circuit proof to ±58 V
  • Battery and CAN bus pins are protected against automotive transients according to with ISO 7637-3

CAN Transceiver

  • High-speed CAN transceiver supporting CAN FD active communication up to 5 Mbit/s in the CAN FD data field
  • Autonomous bus biasing according to ISO 11898-6
  • Remote wake-up capability via standard CAN wake-up pattern or via ISO 11898-6 compliant selective wake-up frame detection, including CAN FD-passive support

Integrated Voltage Regulator (V1)

  • Integrated 5 V / 100 mA voltage regulator for microcontroller supply
  • Support for microcontroller RAM retention down to a battery voltage of 2 V

Sensor Supply Regulator (VEXT)

  • Integrated 5 V / 30 mA voltage regulator for sensor supply
  • Protected against short-circuits to GND and to the battery (can handle negative voltages as low as -18 V)

System Control Features

  • Standby and Sleep mode featuring very low supply current
  • Transmit data (TXD) dominant time-out function
  • Mode control via the serial peripheral interface (SPI)
  • Watchdog with independent clock source
  • Local wake-up via the WAKE pin
  • High-voltage output (INH) for controlling an external voltage
  • Configuration of selected functions via non-volatile memory

Comparison Table

Features
Orderable Type Standby Mode Sleep Mode VIO LDO (5 V) SPI Watchdog INH External 5 V Supply Partial Networking CAN FD Active CAN FD Passive
UJA1161ATK/0 X Internally used as self-supplied CAN 5 Mbps
UJA1162ATK/0 X X X Internally used as self-supplied CAN INH 5 Mbps
UJA1163ATK/0 X 100 mA 5 Mbps
UJA1164ATK/0 X 100 mA X X 5 Mbps
UJA1166ATK/0 X X X 100 mA INH 5 Mbps
UJA1167ATK/0 X X 100 mA X X INH 5 Mbps
UJA1167ATK/X/0 X X 70 mA X X 5 V/ 30 mA 5 Mbps
UJA1168ATK/0 X X 100 mA X X INH X 5 Mbps
UJA1168ATK/X/0 X X 70 mA X X 5 V/ 30 mA X 5 Mbps
UJA1168ATK/F/0 X X 100 mA X X INH X 5 Mbps X
UJA1168ATK/XF/0 X X 70 mA X X 5 V/ 30 mA X 5 Mbps X

Buy/Parametrics










































































































N true 0 PSPUJA1168ATKen 5 Data Sheet Data Sheet t520 1 Fact Sheet Fact Sheet t523 1 Package Information Package Information t790 1 Packing Information Packing Information t935 1 Supporting Information Supporting Information t531 1 en_US en_US en Data Sheet Data Sheet 1 1 UJA1168ATK 1.0 English UJA1168A, Mini high-speed CAN system basis chip for partial networking 1568989092271724396628 PSP 871.1 KB None None documents None 1568989092271724396628 /docs/en/data-sheet/UJA1168A.pdf 871127 /docs/en/data-sheet/UJA1168A.pdf UJA1168A documents N N 2019-09-20 UJA1168A, Mini high-speed CAN system basis chip for partial networking /docs/en/data-sheet/UJA1168A.pdf /docs/en/data-sheet/UJA1168A.pdf Data Sheet N 980000996212993340 2024-01-19 pdf N en Aug 23, 2019 980000996212993340 Data Sheet Y N UJA1168A, Mini high-speed CAN system basis chip for partial networking Fact Sheet Fact Sheet 1 2 0 English The TJA1145A high speed CAN and CAN FD transceiver and UJA1168A system basis chip, let manufacturers reap the benefits of partial networking (PN). They optimize power consumption and help increase energy efficiency in conventional cars and new electric vehicles. 1593789458303733583110 PSP 265.0 KB None None documents None 1593789458303733583110 /docs/en/fact-sheet/TJA1145AUJA1168AFS.pdf 264976 /docs/en/fact-sheet/TJA1145AUJA1168AFS.pdf TJA1145AUJA1168AFS documents N N 2020-07-03 TJA1145A HS-CAN / CAN-FD Transceiver and UJA1168A SBC for Partial Networking /docs/en/fact-sheet/TJA1145AUJA1168AFS.pdf /docs/en/fact-sheet/TJA1145AUJA1168AFS.pdf Fact Sheet N 736675474163315314 2024-01-23 pdf N en Jul 3, 2020 736675474163315314 Fact Sheet Y N TJA1145A HS-CAN / CAN-FD Transceiver and UJA1168A SBC for Partial Networking Package Information Package Information 1 3 1.1 English Plastic, thermal enhanced very thin small outline package 1455079299396712532501 PSP 133.9 KB None None documents None 1455079299396712532501 /docs/en/package-information/SOT1086-2.pdf 133873 /docs/en/package-information/SOT1086-2.pdf SOT1086-2 documents N N 2018-12-07 Plastic, thermal enhanced very thin small outline package; no leads; 14 terminals /docs/en/package-information/SOT1086-2.pdf /docs/en/package-information/SOT1086-2.pdf Package Information N 302435339416912908 2024-01-23 pdf N en Jun 10, 2016 302435339416912908 Package Information Y N Plastic, thermal enhanced very thin small outline package; no leads; 14 terminals Packing Information Packing Information 1 4 1.1 English 1442131820206710980308 PSP 158.0 KB None None documents None 1442131820206710980308 /docs/en/packing/SOT1086-2_431.pdf 158020 /docs/en/packing/SOT1086-2_431.pdf SOT1086-2_431 documents N N 2015-06-26 HVSON14 Reel sulfur barrier pack, SMD, 13 Q1/T1 standard product orientation /docs/en/packing/SOT1086-2_431.pdf /docs/en/packing/SOT1086-2_431.pdf Packing Information N 145666923842250347 2024-01-23 pdf N en Jun 26, 2015 145666923842250347 Packing Information Y N HVSON14 Reel sulfur barrier pack, SMD, 13 Q1/T1 standard product orientation Supporting Information Supporting Information 1 5 1.0 English Supports UJA1164ATK, UJA1167ATK, UJA1168ATK and UJA1169ATK devices 1622730651218712631833 PSP 38.5 KB None None documents None 1622730651218712631833 /docs/en/supporting-information/UJA116XATK-CRC-CALCULATOR.xlsx 38532 /docs/en/supporting-information/UJA116XATK-CRC-CALCULATOR.xlsx UJA116XATK-CRC-CALCULATOR documents N N 2021-06-03 UJA116xATK CRC Calculator /docs/en/supporting-information/UJA116XATK-CRC-CALCULATOR.xlsx /docs/en/supporting-information/UJA116XATK-CRC-CALCULATOR.xlsx Supporting Information N 371282830530968666 2024-02-13 xlsx N en Jun 3, 2021 371282830530968666 Supporting Information Y N UJA116xATK CRC Calculator false 0 UJA1168ATK downloads en true 1 Y PSP Y Y Data Sheet 1 /docs/en/data-sheet/UJA1168A.pdf 2019-09-20 1568989092271724396628 PSP 1 Aug 23, 2019 Data Sheet UJA1168A, Mini high-speed CAN system basis chip for partial networking None /docs/en/data-sheet/UJA1168A.pdf English documents 871127 None 980000996212993340 2024-01-19 N /docs/en/data-sheet/UJA1168A.pdf UJA1168A, Mini high-speed CAN system basis chip for partial networking /docs/en/data-sheet/UJA1168A.pdf documents 980000996212993340 Data Sheet N en None Y pdf 1.0 N N UJA1168A, Mini high-speed CAN system basis chip for partial networking UJA1168ATK 871.1 KB UJA1168A N 1568989092271724396628 Fact Sheet 1 /docs/en/fact-sheet/TJA1145AUJA1168AFS.pdf 2020-07-03 1593789458303733583110 PSP 2 Jul 3, 2020 Fact Sheet The TJA1145A high speed CAN and CAN FD transceiver and UJA1168A system basis chip, let manufacturers reap the benefits of partial networking (PN). They optimize power consumption and help increase energy efficiency in conventional cars and new electric vehicles. None /docs/en/fact-sheet/TJA1145AUJA1168AFS.pdf English documents 264976 None 736675474163315314 2024-01-23 N /docs/en/fact-sheet/TJA1145AUJA1168AFS.pdf TJA1145A HS-CAN / CAN-FD Transceiver and UJA1168A SBC for Partial Networking /docs/en/fact-sheet/TJA1145AUJA1168AFS.pdf documents 736675474163315314 Fact Sheet N en None Y pdf 0 N N TJA1145A HS-CAN / CAN-FD Transceiver and UJA1168A SBC for Partial Networking 265.0 KB TJA1145AUJA1168AFS N 1593789458303733583110 Package Information 1 /docs/en/package-information/SOT1086-2.pdf 2018-12-07 1455079299396712532501 PSP 3 Jun 10, 2016 Package Information Plastic, thermal enhanced very thin small outline package None /docs/en/package-information/SOT1086-2.pdf English documents 133873 None 302435339416912908 2024-01-23 N /docs/en/package-information/SOT1086-2.pdf Plastic, thermal enhanced very thin small outline package; no leads; 14 terminals /docs/en/package-information/SOT1086-2.pdf documents 302435339416912908 Package Information N en None Y pdf 1.1 N N Plastic, thermal enhanced very thin small outline package; no leads; 14 terminals 133.9 KB SOT1086-2 N 1455079299396712532501 Packing Information 1 /docs/en/packing/SOT1086-2_431.pdf 2015-06-26 1442131820206710980308 PSP 4 Jun 26, 2015 Packing Information None /docs/en/packing/SOT1086-2_431.pdf English documents 158020 None 145666923842250347 2024-01-23 N /docs/en/packing/SOT1086-2_431.pdf HVSON14 Reel sulfur barrier pack, SMD, 13 Q1/T1 standard product orientation /docs/en/packing/SOT1086-2_431.pdf documents 145666923842250347 Packing Information N en None Y pdf 1.1 N N HVSON14 Reel sulfur barrier pack, SMD, 13 Q1/T1 standard product orientation 158.0 KB SOT1086-2_431 N 1442131820206710980308 Supporting Information 1 /docs/en/supporting-information/UJA116XATK-CRC-CALCULATOR.xlsx 2021-06-03 1622730651218712631833 PSP 5 Jun 3, 2021 Supporting Information Supports UJA1164ATK, UJA1167ATK, UJA1168ATK and UJA1169ATK devices None /docs/en/supporting-information/UJA116XATK-CRC-CALCULATOR.xlsx English documents 38532 None 371282830530968666 2024-02-13 N /docs/en/supporting-information/UJA116XATK-CRC-CALCULATOR.xlsx UJA116xATK CRC Calculator /docs/en/supporting-information/UJA116XATK-CRC-CALCULATOR.xlsx documents 371282830530968666 Supporting Information N en None Y xlsx 1.0 N N UJA116xATK CRC Calculator 38.5 KB UJA116XATK-CRC-CALCULATOR N 1622730651218712631833 true Y Products

Documentation

Quick reference to our documentation types.

5 documents

Compact List

Data Sheet (1)
Fact Sheet (1)
Package Information (1)
Packing Information (1)
Supporting Information (1)

Design Files

Hardware

Quick reference to our board types.

1 hardware offering

Software

Quick reference to our software types.

3 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history