UJA1169ATK Mini High-Speed CAN SBC | NXP Semiconductors

Mini High-Speed CAN System Basis Chip

Block Diagram

UJA1169ATK Block Diagram

UJA1169ATK Block Diagram

Features

General

  • Designed for automotive applications according to ISO 11898-2:2016 and SAE J2284-1 to SAE J2284-5
  • Hardware and software compatible with the UJA1169 product family
  • ±8 kV ESD protection, according to the human body model (HBM) on the CAN-bus pins
  • ±6 kV ESD protection according to IEC TS 62228 on pins BAT, WAKE, VEXT and the CAN-bus pins
  • CAN-bus pins short-circuit proof to ±58 V
  • Battery and CAN-bus pins protected against automotive transients according to ISO 7637-3

Low-Drop Voltage Regulators (LDOs)

  • V1 voltage regulator 5 V or 3.3 V with 250 mA output current capability
  • Active power distribution via optional external PNP transistor
  • V2 auxiliary voltage regulator 5 V with 100 mA output current capability
  • V2 is protected against shorts to GND, battery and negative voltages down to -18 V for off-board loads (UJA1169ATK/X and UJA1169ATK/X/F only)

CAN Transceiver

  • High-speed CAN transceiver supporting CAN FD active communication up to 5 Mbit/s in the CAN FD data field
  • Autonomous bus biasing according to ISO 11898-6
  • Remote wake-up capability via standard CAN wake-up pattern or ISO 11898-2:2016 compliant CAN partial networking by means of selective wake-up frame detection including CAN FD passive support (/F versions only)

System Control Features

  • Wake-up via CAN or local wake-up pin with wake-up source detection
  • Watchdog with window, timeout and autonomous modes and microcontroller-independent clock source
  • LIMP output pin with configurable activation threshold
  • 16-, 24- and 32-bit SPI for configuration, control and diagnosis

Comparison Table

Orderable Type Standby mode Sleep mode LDO (5V0) (mA) LDO (3V3) (mA) SPI Watchdog External 5 (V) Supply (mA) Partial Networking CAN FD Active (Mbps) CAN FD Passive LIMP
UJA1169ATK X X 250 X X 5 X
UJA1169ATK/X X X 250 X X 100 5 X
UJA1169ATK/F X X 250 X X X 5 X X
UJA1169ATK/X/F X X 250 X X 100 X 5 X X
UJA1169ATK/3 X X 250 X X 5 X
UJA1169ATK/F/3 X X 250 X X X 5 X X

Buy/Parametrics










































































































N true 0 PSPUJA1169ATKen 5 Data Sheet Data Sheet t520 1 Fact Sheet Fact Sheet t523 1 Package Information Package Information t790 1 Packing Information Packing Information t935 1 Supporting Information Supporting Information t531 1 en_US en_US en Data Sheet Data Sheet 1 1 1 English The UJA1169A is a mini high-speed CAN System Basis Chip (SBC) containing an ISO 11898-2:2016 and SAE J2284-1 to SAE J2284-5 compliant HS-CAN transceiver including CAN FD up to 5 Mbit/s and an integrated 5 V or 3.3 V 250 mA scalable supply (V1) for a microcontroller and/or other loads. 1600209639151698324451 PSP 952.4 KB None None documents None 1600209639151698324451 /docs/en/data-sheet/UJA1169A.pdf 952427 /docs/en/data-sheet/UJA1169A.pdf UJA1169A documents N N 2020-09-15 UJA1169A, Mini high-speed CAN system basis chip - Data Sheet /docs/en/data-sheet/UJA1169A.pdf /docs/en/data-sheet/UJA1169A.pdf Data Sheet N 980000996212993340 2024-01-23 pdf N en Sep 15, 2020 980000996212993340 Data Sheet Y N UJA1169A, Mini high-speed CAN system basis chip - Data Sheet Fact Sheet Fact Sheet 1 2 0 English UJA1169A SBC family devices offer a highly integrated solution with HS-CAN interface with CAN FD support. 1601057363359713287131 PSP 269.9 KB None None documents None 1601057363359713287131 /docs/en/fact-sheet/UJA1169AFS.pdf 269919 /docs/en/fact-sheet/UJA1169AFS.pdf UJA1169AFS documents N N 2020-09-25 UJA1169A MINI HS-CAN SYSTEM BASIS CHIP (SBC) Fact Sheet /docs/en/fact-sheet/UJA1169AFS.pdf /docs/en/fact-sheet/UJA1169AFS.pdf Fact Sheet N 736675474163315314 2024-03-05 pdf N en Sep 25, 2020 736675474163315314 Fact Sheet Y N UJA1169A MINI HS-CAN SYSTEM BASIS CHIP (SBC) Fact Sheet Package Information Package Information 1 3 1.1 English 1455078799389717664998 PSP 204.9 KB None None documents None 1455078799389717664998 /docs/en/package-information/SOT1360-1.pdf 204917 /docs/en/package-information/SOT1360-1.pdf SOT1360-1 documents N N 2016-06-09 plastic thermal enhanced extremely thin quad flat package; no leads;20 terminals; body 3.5 x 5.5 x 0.85 mm /docs/en/package-information/SOT1360-1.pdf /docs/en/package-information/SOT1360-1.pdf Package Information N 302435339416912908 2024-01-23 pdf N en Jun 9, 2016 302435339416912908 Package Information Y N plastic thermal enhanced extremely thin quad flat package; no leads;20 terminals; body 3.5 x 5.5 x 0.85 mm Packing Information Packing Information 1 4 1.1 English 1461342079044711175262 PSP 152.0 KB None None documents None 1461342079044711175262 /docs/en/packing/SOT1360-1_431.pdf 151989 /docs/en/packing/SOT1360-1_431.pdf SOT1360-1_431 documents N N 2016-04-21 HVSON20; Reel pack, SMD, 13" Q1/T1 standard product orientation Orderable part number ending, 431 or Z Ordering code (12NC) ending 431 /docs/en/packing/SOT1360-1_431.pdf /docs/en/packing/SOT1360-1_431.pdf Packing Information N 145666923842250347 2024-01-23 pdf N en Apr 21, 2016 145666923842250347 Packing Information Y N HVSON20; Reel pack, SMD, 13" Q1/T1 standard product orientation Orderable part number ending, 431 or Z Ordering code (12NC) ending 431 Supporting Information Supporting Information 1 5 1.0 English Supports UJA1164ATK, UJA1167ATK, UJA1168ATK and UJA1169ATK devices 1622730651218712631833 PSP 38.5 KB None None documents None 1622730651218712631833 /docs/en/supporting-information/UJA116XATK-CRC-CALCULATOR.xlsx 38532 /docs/en/supporting-information/UJA116XATK-CRC-CALCULATOR.xlsx UJA116XATK-CRC-CALCULATOR documents N N 2021-06-03 UJA116xATK CRC Calculator /docs/en/supporting-information/UJA116XATK-CRC-CALCULATOR.xlsx /docs/en/supporting-information/UJA116XATK-CRC-CALCULATOR.xlsx Supporting Information N 371282830530968666 2024-02-13 xlsx N en Jun 3, 2021 371282830530968666 Supporting Information Y N UJA116xATK CRC Calculator false 0 UJA1169ATK downloads en true 1 Y PSP Y Y Data Sheet 1 /docs/en/data-sheet/UJA1169A.pdf 2020-09-15 1600209639151698324451 PSP 1 Sep 15, 2020 Data Sheet The UJA1169A is a mini high-speed CAN System Basis Chip (SBC) containing an ISO 11898-2:2016 and SAE J2284-1 to SAE J2284-5 compliant HS-CAN transceiver including CAN FD up to 5 Mbit/s and an integrated 5 V or 3.3 V 250 mA scalable supply (V1) for a microcontroller and/or other loads. None /docs/en/data-sheet/UJA1169A.pdf English documents 952427 None 980000996212993340 2024-01-23 N /docs/en/data-sheet/UJA1169A.pdf UJA1169A, Mini high-speed CAN system basis chip - Data Sheet /docs/en/data-sheet/UJA1169A.pdf documents 980000996212993340 Data Sheet N en None Y pdf 1 N N UJA1169A, Mini high-speed CAN system basis chip - Data Sheet 952.4 KB UJA1169A N 1600209639151698324451 Fact Sheet 1 /docs/en/fact-sheet/UJA1169AFS.pdf 2020-09-25 1601057363359713287131 PSP 2 Sep 25, 2020 Fact Sheet UJA1169A SBC family devices offer a highly integrated solution with HS-CAN interface with CAN FD support. None /docs/en/fact-sheet/UJA1169AFS.pdf English documents 269919 None 736675474163315314 2024-03-05 N /docs/en/fact-sheet/UJA1169AFS.pdf UJA1169A MINI HS-CAN SYSTEM BASIS CHIP (SBC) Fact Sheet /docs/en/fact-sheet/UJA1169AFS.pdf documents 736675474163315314 Fact Sheet N en None Y pdf 0 N N UJA1169A MINI HS-CAN SYSTEM BASIS CHIP (SBC) Fact Sheet 269.9 KB UJA1169AFS N 1601057363359713287131 Package Information 1 /docs/en/package-information/SOT1360-1.pdf 2016-06-09 1455078799389717664998 PSP 3 Jun 9, 2016 Package Information None /docs/en/package-information/SOT1360-1.pdf English documents 204917 None 302435339416912908 2024-01-23 N /docs/en/package-information/SOT1360-1.pdf plastic thermal enhanced extremely thin quad flat package; no leads;20 terminals; body 3.5 x 5.5 x 0.85 mm /docs/en/package-information/SOT1360-1.pdf documents 302435339416912908 Package Information N en None Y pdf 1.1 N N plastic thermal enhanced extremely thin quad flat package; no leads;20 terminals; body 3.5 x 5.5 x 0.85 mm 204.9 KB SOT1360-1 N 1455078799389717664998 Packing Information 1 /docs/en/packing/SOT1360-1_431.pdf 2016-04-21 1461342079044711175262 PSP 4 Apr 21, 2016 Packing Information None /docs/en/packing/SOT1360-1_431.pdf English documents 151989 None 145666923842250347 2024-01-23 N /docs/en/packing/SOT1360-1_431.pdf HVSON20; Reel pack, SMD, 13" Q1/T1 standard product orientation Orderable part number ending, 431 or Z Ordering code (12NC) ending 431 /docs/en/packing/SOT1360-1_431.pdf documents 145666923842250347 Packing Information N en None Y pdf 1.1 N N HVSON20; Reel pack, SMD, 13" Q1/T1 standard product orientation Orderable part number ending, 431 or Z Ordering code (12NC) ending 431 152.0 KB SOT1360-1_431 N 1461342079044711175262 Supporting Information 1 /docs/en/supporting-information/UJA116XATK-CRC-CALCULATOR.xlsx 2021-06-03 1622730651218712631833 PSP 5 Jun 3, 2021 Supporting Information Supports UJA1164ATK, UJA1167ATK, UJA1168ATK and UJA1169ATK devices None /docs/en/supporting-information/UJA116XATK-CRC-CALCULATOR.xlsx English documents 38532 None 371282830530968666 2024-02-13 N /docs/en/supporting-information/UJA116XATK-CRC-CALCULATOR.xlsx UJA116xATK CRC Calculator /docs/en/supporting-information/UJA116XATK-CRC-CALCULATOR.xlsx documents 371282830530968666 Supporting Information N en None Y xlsx 1.0 N N UJA116xATK CRC Calculator 38.5 KB UJA116XATK-CRC-CALCULATOR N 1622730651218712631833 true Y Products

Documentation

Quick reference to our documentation types.

5 documents

Compact List

Data Sheet (1)
Fact Sheet (1)
Package Information (1)
Packing Information (1)
Supporting Information (1)

Design Files

Hardware

Quick reference to our board types.

2 hardware offerings

Software

Quick reference to our software types.

3 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?