Safety System Basis Chip (SBC) Family with Power Management, CAN and LIN

Roll over image to zoom in

Block Diagram

FS23

FS23 Block Diagram

Features

Power Management

  • Tree power rails to supply the microcontroller and sensors
  • Scalable family from 100 mA to minimum 400 mA solution with a pin-to-pin compatibility
  • Configurable voltages and power up / down sequences
  • 3 power modes (run, low power ON and low power off) to manage low system quiescent current and faster wake-up

System Solutions

  • CAN flexible data rate (FD) up to 5 Mbit/s transceiver and a LIN transceiver
  • High side drivers with cyclic sense or wake-up source
  • Analog multiplexer for system sensing
  • Long duration timer with independent counter up to 194 days
  • External voltage monitoring on the board
  • Configurable GPIOs (high voltage and low voltage)
  • Wake-up sources
  • Advanced 'limp home' functionality

Functional Safety

  • Scalable safety concept (QM and ASIL B) by design and process ISO 26262
  • Supports fail-safe features including an advanced watchdog
  • Implements a ABIST on demand for latent fault monitoring
  • Contains FCCU independent MCU HW monitoring to address several type of applications

Configuration and Enablement

  • QFN48 pins with exposed pad for optimized thermal management
  • Permanent device customization via one-time-programming (OTP) fuse memory
  • Temporary OTP emulation mode for system development and evaluation

Comparison Table

Part Number Description OTP Files and Report Main Properties
CAN LIN LDT V1 Regulator Type V1 Voltage V2 Voltage V3 Voltage Safety Grade
MFS2323BMBA1EP Superset for HVBUCK version, ASIL B BA1 Report, programming and configuration files Yes Yes Yes HVBUCK 5 V 3.3 V 5 V ASIL B
MFS2323BMMA2EP Superset for HVBUCK version, QM MA2 Report, programming and configuration files Yes Yes Yes HVBUCK 5 V 3.3 V 5 V QM
MFS2303BMBA3EP Superset for HVLDO version, ASIL B - FS23 + S32K1xx BA3 Report, programming and configuration files Yes Yes Yes HVLDO 5 V 3.3 V 5 V ASIL B
MFS2303BMMA4EP Superset for HVLDO version, QM MA4 Report, programming and configuration files Yes Yes Yes HVLDO 5 V 3.3 V 5 V QM
MFS2323BMBA5EP S32K311 + FS23 evaluation board, S32K31X-Q100 BA5 Report, programming and configuration files Yes Yes Yes HVBUCK 5 V 3.3 V 5 V ASIL B
MFS2322BMBA6EP Battery Management System (BMS) example BA6 report, programming and configuration files Yes No Yes HVBUCK 5 V 5 V 5 V ASIL B
MFS2303BMMA9EP Door Control Unit example - HVLDO with external PNP MA9 Report, programming and configuration files Yes Yes Yes HVLDO + ext. PNP 3.3 V 3.3 V 5 V QM
MFS2301BMBACEP Park Lock Actuator (PLA) example BAC Report, programming and configuration files Yes Yes No HVLDO 5 V 5 V 5 V ASIL B
MFS2320BMBB1EP Body Electronic example - FS23 + S32K312 BB1 Report, programming and configuration files Yes No No HVBUCK(2.25MHz) 5 V 5 V 5 V ASIL B
MFS2321BMBB2EP Body Control Module (BCM) example - FS23 + S32K324 BB2 Report, programming and configuration files Yes Yes No HVBUCK 5 V 5 V 5 V ASIL B
MFS2323BMBB7EP Vehicle Control Unit (VCU) example BB7 report, programming and configuration files Yes Yes Yes HVBUCK 5 V 5 V 5 V ASIL B
MFS2321BMMBEEP Body S32K314 attaches example MBE report, programming and configuration files Yes Yes No HVBUCK(2.25MHz) 3.3 V 5 V 5 V QM
MFS2323BMBBFEP Battery Management System(BMS), S32K31x BBF report, programming and configuration files Yes Yes Yes HVBUCK 5 V 5 V 5 V ASIL B
MFS2321BMBC3EP Infotainment, RH850 system BC3 Report, programming and configuration files Yes Yes No HVBUCK 3.3 V 3.3 V 5 V ASIL B
MFS2304BMBC4EP Lighting example BC4 report, programming and configuration files No Yes No HVLDO 5 V 5 V 5 V ASIL B
MFS2303BMBC5EP 12 V BMS BC5 report, programming and configuration files Yes Yes Yes HVLDO + ext. PNP 5 V 5 V 5 V ASIL B
MFS2323BMBC7EP Body Control System FS23+S32K324 attach, FS23+ CYT2B attach BC7 report, programming and configuration files Yes Yes Yes HVBUCK 3.3 V 5 V 5 V ASIL B
MFS2301BMBC9EP Lighting example BC9 report, programming and configuration files Yes Yes No HVLDO 5 V 5 V 5 V ASIL B
MFS2323BMBCAEP Vehicle Control Unit (VCU) example BCA report, programming and configuration files Yes Yes Yes HVBUCK 5 V 5 V 5 V ASIL B
MFS2320BMBCDEP Battery Management System(BMS) BCD report, programming and configuration files Yes No No HVBUCK 3.3 V 3.3 V 5 V ASIL B
SFS2301BMBB0EP Infotainment, RH850 system BB0 Report, programming and configuration files Yes No No HVLDO + ext. PNP 3.3 V 5 V 5 V ASIL B

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

7 documents

Compact List

Application Note (5)
Brochure (1)
Data Sheet (1)

Design Resources

Design Files

Quick reference to our design files types.

1 design file

Hardware

Quick reference to our board types.

1-5 of 7 hardware offerings

Show All

Software

Quick reference to our software types.

4 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?