FS23 Safety SBC Evaluation Board for FS2300 LDO | NXP Semiconductors

FS23 Safety SBC Evaluation Board with Soldered LDO Variant

Roll over image to zoom in

Supported Devices

Processors and Microcontrollers

S32K Auto General-Purpose MCUs

Power Management

System Basis Chips

Features

Microcontroller (MCU)

  • 32-bit Arm® Cortex®-M4F based S32K144 on-board for an easy connection to the GUI for register access, OTP emulation and fuse

USB

  • USB interface with USB micro-B connector

Software Support

  • Pre-flashed firmware on the MCU
  • Matching GUI for application development (access to SPI or I²C bus, I/Os, CAN, LIN, safety outputs, Debug, AMUX, regulators)

Power Supply

  • External 12 V supply through Jack or Phoenix connector

Power Management

  • HVLDO1, 3.3 V or 5.0 V, up to 250 mA
  • HVLDO2, 3.3 V or 5.0 V, up to 100 mA
  • HVLDO3, 3.3 V or 5.0 V, up to 150 mA

General Specifications

  • FS0B, LIMP0 external safety pins

Support

  • Debug mode access
  • Manual or automated OTP fuse programming
  • Connectors allowing easy access to digital signals

Status

  • LEDs indicate signal and regulator status
  • Analog variable resistor to test external VMON
  • QFN48 non-soldered socket to allow functional testing and programming of multiple devices

More

Buy Options

KITFS23LDOEVM-Image

Click to expand

  • KITFS23LDOEVM
    Active

  • FS23 Safety SBC Evaluation Board with Soldered LDO Variant.

  • $224.82 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 10
    • Shipping: Normally ships 1-2 business days
Order from distributors

Documentation

Quick reference to our documentation types.

2 documents

Compact List

Related Hardware

Quick reference to our board types.

2 hardware offerings

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history