UJA1164A Evaluation Board | UJA1164A-EVB | NXP Semiconductors

UJA1164A Evaluation Board

Roll over image to zoom in

Supported Devices

Power Management

System Basis Chips

Features

Features

  • Designed to facilitate the testing and evaluation of UJA116xA product features in a variety of microcontroller IO interface environment
  • Supporting Arduino connection with microcontroller board.
  • The board also provides several header rows (2.54 mm pitch) for connecting MCU interface and application signals
  • Board dimensions are 45.1 mm × 58.4 mm. Only components needed to support basic UJA116xA functionality are included
  • An external power supply of 12 V typ. must be connected to power-up the board

Buy Options

UJA1164A-EVB-Image

Click to expand

  • UJA1164A-EVB
    Active

  • UJA1164A Evaluation Board.

  • $81.40 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 20
    • Shipping: Normally ships 1-2 business days
Order from distributors

Documentation

Quick reference to our documentation types.

2 documents

Compact List

Design Resources

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.