S32R45 Evaluation Board | NXP Semiconductors

S32R45 Evaluation Board

Roll over image to zoom in

Block Diagram

S32R45 Evaluation Board Block Diagram

S32R45 Evaluation Board Block Diagram

Supported Devices

Processors and Microcontrollers

S32R Radar Processing

Features

Key Features

  • S32R45 Radar MPU
  • Single 12 V external power supply input with NXP FS8510 and PF8200 PMICs providing all the necessary EVB and MCU voltages
  • Boot mode selection via switches on board

Memory

  • 512 Mb (64 MByte) Serial NOR Flash memory
  • SD card interface
  • 32 Gb (4 GByte) SDRAM memory

Connectivity

  • Standard 10-pin and 20-pin Arm debug connector and an Aurora trace connector
  • Gb Ethernet PHY, with RJ45 connector
  • End point PCIe connector
  • CAN FD interface on processor board
  • UART to Micro USB interface
  • Connection to platform board provides additional CAN FD, LIN, FlexRay, Ethernet, PCIe and GPIO access
  • Connection to MIPI CSI2 interfaces

Buy Options

S32R45-PROC-Image

Click to expand

  • S32R45-PROC
    Active

  • The S32R45 Evaluation Board S32R45-PROC supports the development of high-performance 77GHz radar applications.

  • $1900.00 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types.

1 document

Related Hardware

Quick reference to our board types.

1 hardware offering

Design Files

Quick reference to our design files types.

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Training

1 training

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.