Sign in for a personalized NXP experience.
Important: This page contains secure information about our products. Sign in to access authorized resources.
Important: This page contains secure information about our products.
View Secure InformationImportant: To include authorized secured information please reenter your password.
SIGN INNXP S32M portfolio, based on our system-in-package (SiP) design, integrates high-voltage analog functionalities with a robust embedded MCU (S32K Arm® Cortex®-M4/M7 series core). Backed by our trusted S32 compute platform, S32M provides functional safety (embedded security compliant to ASIL B levels), fosters compatibility with proprietary and third-party software and tools ecosystem and it is supported by our automotive longevity program for at least 15 years of production.
S32M offers scalability, high-performance for streamlined control of BLDC and PMSM motors used for in-vehicle applications such as pumps, fans, sunroofs, seat positioning, seat belt pretensioners, trunk openers and more. Enhanced with diagnostic capabilities, the portfolio simplifies edge node design, ensuring rapid deployment for OEMs and Tier 1s.
Series | Products | Core | Memory | Features | Package | ISO 26262 | AEC-Q100 |
---|---|---|---|---|---|---|---|
S32M2 new | S32M241 |
Arm Cortex M4 with FPU @ 80 MHz |
128 kB |
12 V Vreg, GDU, DPGA, CSEc Security, CAN FD, LIN PHY or CXPI |
64-pin LQFP-EP | up to ASIL B |
Up to Grade 1 (-40 °C to 125 °C) |
S32M242 |
Arm Cortex M4 with FPU @ 80 MHz |
256 kB |
12 V Vreg, GDU, DPGA, CSEc Security, CAN FD, LIN PHY or CXPI |
64-pin LQFP-EP | up to ASIL B |
Up to Grade 1 (-40 °C to 125 °C) |
|
S32M243 |
Arm Cortex M4 with FPU @ 80 MHz |
256 kB |
12 V Vreg, GDU, DPGA, CSEc Security, CAN FD, LIN PHY or CXPI |
64-pin LQFP-EP | up to ASIL B |
Up to Grade 0 (-40 °C to 150 °C) |
|
S32M244 |
Arm Cortex M4 with FPU @ 80 MHz |
512 kB |
12 V Vreg, GDU, DPGA, CSEc Security, CAN FD, LIN PHY or CXPI |
64-pin LQFP-EP | up to ASIL B |
Up to Grade 0 (-40 °C to 150 °C) |
|
S32M274 |
Arm Cortex M7 with FPU @ 120 MHz |
512 kB |
12 V Vreg, GDU, DPGA, HSE Security, CAN FD, LIN PHY or CXPI |
64-pin LQFP-EP | up to ASIL B |
Up to Grade 1 (-40 °C to +125 °C) |
|
S32M276 |
Arm Cortex M7 with FPU @ 120 MHz |
1 MB |
12 V Vreg, GDU, DPGA, HSE Security, CAN FD, LIN PHY or CXPI |
64-pin LQFP-EP | up to ASIL B |
Up to Grade 1 (-40 °C to +125 °C) |
S32M2 builds on the broad family of S32K MCUs, their tools and software by taking select MCUs from that portfolio and copackaging them with an analog die that supports 12V power management, communications at the physical layer (CAN FD, LIN or CXPI) and the MOSFET gate drivers (6 channels).
The combination of the 2-in-one package creates a compact simple-to-use motor control solution for brushless DC (BLDC) and permanent magnet synchronous (PMSM) motors.
S32M2 is optimized to support 12V BLDC and PMSM motor control when adding the motor and power MOSFETS primarily. Typical applications are in the automotive body and comfort application space (window lift, seat position, door closure, sunroof, air circulation) plus pumps and compressors.
The breadth of the portfolio as well as the ASIL B capability and security elements mean that the portfolio of S32M2 products are well suited to a platform approach of motor control solutions.
Yes, with its compact size and independent control of the gate drivers, S32M2 can support up to 3 brushed motors, further extending its reach into a motor control platform of solutions. Additionally, the drivers can be used in nonmotor control applications, like to drive heating elements in seating, for example.
Yes, S32M2 was developed according to ISO 26262:2018 and is intended to be used as a safety element out of context (SEooC) in systems targeting an automotive safety integrity level (ASIL) B.
The mutual observation of a proven microcontroller from the S32K MCU device family by an analog device inhibits many common-cause failures that may occur in a single semiconductor die, facilitating remote solutions having a small footprint without impacting related functional safety aspects.
Yes, all S32M2 includes features to support mitigating security attacks of end products.
S32M27x offer an HSM solution called HSE hardware security engine: AES-128/192/256, RSA4096, ECC521, secure boot and key storage; ISO 21434 intended and including the NXP Security Firmware.
S32M24x offer the CSEc security engine AES-128, secure boot and key storage to implement the SHE specification Rev. 439 now linked to AUTOSAR® revision R19-11 specification.
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
11 experts from NXP and the Automotive industry discuss the current state of motor control, its challenges and the solutions empowering the future of transportation.
Read the eBookSign in to access authorized secure information. Learn more about secure access rights.
Sign in and get accessProduct | Authorized to |
---|
Important: After email verification refresh this page.
Highly secure information about this product portfolio is available, request access rights. Learn more about secure access rights.
Note: Your application will be reviewed individually by NXP. A non-disclosure agreement will help expedite this process.
Your request to gain secure access rights has been declined. If you think this has been declined in error, request access again.
Access More. Additional secure (restricted) information is available for this product portfolio. Request additional access.
We are currently processing your secure access rights request. Once processed, a notification will be sent to ${emailId}.
Some files related to your secure access rights are temporary unavailable due to a system error. Please check back.
Your access to some secure information has been disabled while we process the updates you made to your NXP Account > Profile. We'll send you an email when the verification process is completed.
There is no information to display.
S32M Integrated Solutions for Motor Control
500 characters remaining.
*Describe the justification for your access request for the approver.
Help us improve your experience on our site. We invite you to take our five-question survey.