
Important: This page contains secure information about our products. Sign in to access authorized resources.
Important: This page contains secure information about our products.
View Secure InformationImportant: To include authorized secured information please reenter your password.
SIGN INThe S32J family of Ethernet Switches and Network Controllers offers flexible, dynamic and automated configuration options, making them ideal for a wide range of in-vehicle applications. Whether for Central Vehicle Compute, Zonal Controllers, ADAS, or IVI systems, the S32J family is designed to meet the rigorous demands of Software-Defined Vehicles (SDVs).
As part of the NXP S32 platform and leveraging the common NETC networking foundation, the S32J family maximizes software reuse, streamlining development and integration across diverse automotive systems. The new S32J family is at the heart of NXP CoreRide Networking, bringing flexibility, cost efficiency and speed of deployment to companies developing SDV architectures.
With high non-blocking switching capacity, these devices optimize data flows, while the embedded hardware security engine provides advanced, hardware-accelerated protection for sensitive data streams. Offering a range of port interfaces with speeds from 10 Mbps to 10 Gbps and supporting the latest TSN standards, they enable a safe, secure and real-time communication critical for zonal architectures and SDVs.
PCIe integration ensures high-bandwidth, low-latency connectivity for real-time processing and high-performance applications. The high-performance dual-core CPU, capable of operating in split or lock modes with dedicated on-chip memory, delivers robust processing power.
Series | Product | Features | Package | ISO 26262 | AEC-Q100 |
---|---|---|---|---|---|
S32J1 Preproduction | S32J100 | NETC4 TSN Ethernet Switch, 80 Gbps, MACsec, HSE Hardware Security Engine, PCIe Gen 4, Arm® Cortex®-R52 | LFBGA 321 | Up to ASIL D | Grade 2 (-40 °C to 105 °C) |
Feb 1, 2023 | By NXP Semiconductors
Mar 28, 2024 | By NXP Semiconductors
Oct 15, 2024 | By NXP Semiconductors
Sign in to access authorized secure information. Learn more about secure access rights.
Sign in and get accessProduct | Status | Authorized For |
---|
Important: After email verification refresh this page.
Highly secure information about this product portfolio is available, request access rights. Learn more about secure access rights.
Note: Your application will be reviewed individually by NXP.
Your request to gain secure access rights has been declined. If you think this has been declined in error, request access again.
Access More. Additional secure (restricted) information is available for this product portfolio. Request additional access.
We are currently processing your secure access rights request. Once processed, a notification will be sent to ${emailId}.
Some files related to your secure access rights are temporary unavailable due to a system error. Please check back.
Your access to some secure information has been disabled while we process the updates you made to your NXP Account > Profile. We'll send you an email when the verification process is completed.
There is no information to display.
S32J Ethernet Switches and Network Controllers
500 characters remaining.
*Describe the justification for your access request for the approver.