S32M2 Integrated Solution for 12V Motor Control

Roll over image to zoom in

Block Diagram

Choose a diagram:

S32M24x Family Specs

S32M24x family specs

S32M27x Family Specs

S32M27x family specs

S32M2 Motor Control Solution Diagram

S32M2-MOTOR-CONTROL-SOLUTION-DIAGRAM-V2

Features

Compute

  • 80 MHz Cortex-M4 core or 120 MHz Cortex-M7 core with single-precision floating point unit

Communications

  • Integrated physical interface for CAN FD or LIN

Power Supply

  • Integrated voltage regulator for operation from 12 V car battery

Functional Safety and Security

  • Targeting ISO 26262 applications up to ASIL B
  • Hardware security CSE or HSE compliant
  • Safety documentation and SafeAssure community support

Analog Extension

  • Integrated 3-phase MOSFET gate driver for driving BLDC or PMSM motors with programmable slew-rate control
  • Integrated current sense measurement for single-shunt solution

Software

  • Motor control software examples including model-based design approach
  • Extended flash memory for AUTOSAR®, OS, diagnostics, bootloader, over-the-air updates
  • Real-time drivers (RTD) for AUTOSAR and non-AUTOSAR OS

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

1-5 of 12 documents

Show All

Design Files

Quick reference to our design files types.

1 design file

Hardware

Quick reference to our board types.

5 hardware offerings

Software

Quick reference to our software types.

1-5 of 16 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1 engineering service

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

1 trainings

Support

What do you need help with?