Model-Based Design Toolbox | NXP Semiconductors

Model-Based Design Toolbox (MBDT)

Roll over image to zoom in

Diagram

Automotive General Block Diagram

 Automotive General Block Diagram

Features

General

  • Embedded Coder® seamless integration enabling SIL (Software-in-the-Loop) and PIL (Processor-in-the-Loop) verification and validation workflows including AUTOSAR® SW-C deployment.
  • On-target profiling of functions and tasks for performance analysis.
  • Generate and compile code for standalone applications with direct download to target support.
  • Optimized drivers for hardware access and initializtion using blocks interfacing peripherals and external devices (e.g. CAN, LIN, SPI, ADC, PWM, timers and scheduling, analog devices).
  • Dedicated environments integration for hardware configuration (S32 Configuration Tools/MCUXpresso Configuration Tools and EB Tresos).
  • Export Simulink generated code in S32 Design Studio or MCUXpresso IDE.
  • NXP FreeMASTER built-in support, providing visibility into the running on target application for algorithm calibration and tuning, making it ideal for advanced control systems, by monitoring signals in real-time on the embedded target, data logging, signal capture, and parameter tuning.
  • Simulation and Code generation using optimized mathematical libraries for motor control applications (e.g. AMMCLib) and hardware accelerators (e.g. SPF2, SPT, LAX).
  • Multicore applications design in Simulink.
  • RAppID Boot Loader utility built-in support for direct code download to target.
  • Bootloader utility for programming application in flash.
  • Ready-to-run examples for all the features and functionalities.

Supported Devices

System Requirements

Downloads

Quick reference to our software types.

1 download

  • Simulation and Modeling Tools

    Automotive SW - Model-Based Design Toolbox

Note: For better experience, software downloads are recommended on desktop.

Documentation

Quick reference to our documentation types.

1-10 of 18 documents

Compact List

Application Note (1)
Fact Sheet (1)
Quick Reference Guide (6)
Release Note (7)
Show All

Hardware

Quick reference to our board types.

1-5 of 34 hardware offerings

Show All

Related Software

Quick reference to our software types.

1-5 of 10 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Training

1-5 of 19 trainings

Show All

Recently viewed products

There are no recently viewed products to display.