Fact Sheet (1)
-
Generic Timer Module Congifuration Tool - Fact Sheet[GTMCFGTOOLFS]Featured
The NXP Generic Timer Module (GTM) configuration tool assists with the development of software for NXP MCUs that contain the GTM IP by allowing the user to configure the GTM through an Eclipse-based GUI and then using the settings to automatically generate initialization code for the GTM which is run once by the CPU upon initialization.
The GTM configuration tool provides a GUI to configure the individual register sets within the GTM with the target goal of supporting specialized timer input and output signals in support of specific application goals such as 4, 5, 6 and 8 cylinder applications for powertrain, transmission and motor control, including angle clock generation.
Use the GTM configuration tool to save time and become an expert on the GTM IP.
Choose a diagram:
Note: To see the software features close this window.
1 download
There are no results for this selection.
Note: For better experience, software downloads are recommended on desktop.
Please wait while your secure files are loading.
1 download
Note: For better experience, software downloads are recommended on desktop.
GTM_CFG_TOOL
Quick reference to our documentation types.
1 document
There are no results for this selection.
Please wait while your secure files are loading.
1 documents
There are no recently viewed products to display.
View or edit your browsing history