S32K3X4EVB-T172 Evaluation Board for Automotive General Purpose

Roll over image to zoom in

Block Diagram

Choose a diagram:

S32K3X4EVB-T172 Evaluation Board

S32K3X4EVB-T172 Evaluation Board

S32K3 Familiy Overview

S32K3 Family Overview

Supported Devices

Power Management

12 V, 24 V, and 48 V SBC Solutions

Processors and Microcontrollers

S32K Auto General-Purpose MCUs

K2x / KS2x USB

Interfaces

Automotive LIN Solutions

Secure CAN Transceivers

Automotive Ethernet PHYs

Features

Hardware Features

  • Power supply switch
  • User RGB LED
  • 2x user push-buttons
  • ADC rotary potentiometer
  • 2x touch pad electrode

Software Features

Programming Debug Interfaces

  • On-board S32K3 debug interface
  • 20-Pin Cortex debug + ETM connector
  • 10-Pin JTAG connector for S32K3 debug interface
  • 10-Pin JTAG connector for TJA1103 Ethernet PHY interface

Compatibility

  • Arduino UNO pint-out compatible with expansion “shield” support

Interfaces

  • On-board Secure HS-CAN
  • 2x on-board LIN
  • Ethernet 100BASE-T1 physical layer
  • Micro USB debug interface with virtual COM port

Buy Options

S32K3X4EVB-T172-Image

Click to expand

S32K3X4EVB-T172
Active

S32K3X4EVB-T172 Evaluation Board for Automotive General Purpose.

$395.00 USD
Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types

3 documents

Compact List

Design Resources

Related Hardware

Quick reference to our board types.

1-5 of 13 hardware offerings

Show All

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

1-5 of 15 software files

Show All

Note: For better experience, software downloads are recommended on desktop.