S32K388EVB-Q289 Evaluation Board for Automotive General Purpose

Roll over image to zoom in

Block Diagram

S32K388EVB-Q289 Features

S32K388EVB-Q289 Block Diagram

Supported Devices

Power Management

12 V, 24 V, and 48 V SBC Solutions

5 V PMIC Solutions

Processors and Microcontrollers

S32K Auto General-Purpose MCUs

K2x / KS2x USB

Interfaces

Secure CAN Transceivers

Automotive LIN Solutions

Automotive Ethernet PHYs

Features

Hardware Interface

  • Power supply switch
  • 2x User RGB LED
  • 2x user push-buttons
  • 2x ADC rotatory potentiometer
  • I/O matrix
  • USB connector for OpenSDA
  • SABRE connector to ethernet interface
  • 2x 10/100/1000 Gigabit Ethernet INTERFACE
  • 2x CAN/CANFD
  • 4x LIN
  • 3x LPSPI 20 Mbps INTERFACE
  • JTAG Connector

Software Features

  • Free of charge Real-Time Drivers(RTD) for AUTOSAR® and non-AUTOSAR use and ASIL D compliant
  • Free of charge S32 Design Studio IDE (Eclipse, GCC and debugger) and S32 Config Tool (pins, clocks, peripherals) with third-party compilers and debuggers
  • Free-of-charge Real-Time Drivers (RTD) for AUTOSAR® and non-AUTOSAR use and ASIL D compliant
  • Configuration tools for both AUTOSAR and non-AUTOSAR users
  • Free of charge security firmware: SHE+ compliant NXP supplied, designed for ISO 21434 compliant
  • S32 Safety Software Framework (SAF): Six fault detection and reaction libraries
  • Free of Charge Safety Peripheral Drivers (SPD)
  • Structural Core Self-Test (SCST) Library
  • Inter-Platform Communication Framework (IPCF): Middleware for multicore, multi-OS communication in single and multichip systems
  • Free of charge Model-Based Design Toolbox (MBDT) for MATLAB®: NXP supplied plug-in for Simulink® environment

Compatibility

  • Arduino UNO pin-out compatible with expansion "shield" support

Interfaces

  • On-board CAN-FD
  • LIN
  • 2x 1 Gbit Ethernet
  • USB to UART
  • SPI

Buy Options

S32K388EVB-Q289-Image

Click to expand

S32K388EVB-Q289
Active

S32K388EVB-Q289 Evaluation Board for Automotive General Purpose.

$640.00 USD
In Stock :17
Order from distributors

Documentation

Quick reference to our documentation types

3 documents

Compact List

Design Resources

Related Hardware

Quick reference to our board types.

1-5 of 9 hardware offerings

Show All

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

1-5 of 13 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?